This is an abstract image

Specialty Glass and Glass Ceramics

Specialty Glass and Glass Ceramics

Corning® LUMICLEAN® Self-Cleaning Coating

Corning® LUMICLEAN® Self-Cleaning Coating

Corning under the brand Corning® LUMICLEAN® Coating offers a self-cleaning and hydrophobic coating that can degrade organic and inorganic pollution deposited on the glass.

We develop and manufacture tailored parts, specific to your context, please contact us for more details.

Applications:

Outdoor lighting, tunnel lighting, outdoor video monitoring, etc.

LUMICLEAN® Coating allows:

· Thanks to its high photocatalytic activity,  LUMICLEAN® can be used both in outdoor application as well as in places with low UV or humidity exposure, like tunnels.

· Elimination of stagnating water drops on the glass improving visibility through the glass panel

LUMICLEAN® is in line with sustainable development and generates substantial savings:

· During design phase: in case of public illumination for example, the light efficiency increase generated by LUMICLEAN® allows increasing the distance between light sources or reducing the of the lighting power… To provide the same illumination level.

· During operation phase: lower energy consumption and reduced cleaning frequency lead to lower maintenance costs and a limited use of chemical cleaning agents

Photocatalytic activity:

LUMICLEAN® has a very high photocatalytic activity and is therefore efficient even with low UV light or humidity exposure.

Technical specifications:

LUMICLEAN® can be deposited on glasses with the following characteristics:

· Length: minimum 20 mm - maximum 1400 mm

· Width: minimum 20 mm - maximum 500 mm

· Flat or bended surfaces

· Possibility of application on complex shapes

· Glass supplied by customer or by Corning 

· LUMICLEAN® is transparent and colorless

Optional features:

· Thermal tempering resisting scratches or thermal shocks