The Corning BPEO-CT Multiport Terminal is part of the new generation of optical connectivity designed and produced to meet the requirements and best practices of the Carriers in the Caribbean and Latin America region.
Due to its design with up to 10 OptiTap® connector ports and the capacity to accommodate up to two optical splitters, (one of it with asymmetric split ratio) it is the ideal terminal for Distributed Tap or cascaded networks.