Data Centre Shuffling Solutions | Fibre Shuffle Box and Multifibre Shuffle Assembly Solutions | Corning

Shuffle Solutions

Shuffle Solutions

As part of the Corning® GlassWorks AI™ Solutions portfolio, Shuffle Solutions revolutionize cable management for high-density AI and HPC data centres. Utilizing cutting-edge shuffling methods such as Shuffle Boxes and Multifibre Shuffle Assemblies, these solutions simplify complex fibre routing, reduce installation errors, and optimize space usage. Designed to address the scalability challenges of Spine-and-Leaf network architectures, Shuffle Solutions enable seamless integration of new switches and servers while maintaining high signal integrity and performance. Discover how Shuffle Solutions are transforming the way modern data centres scale and grow.

How Fibre Shuffle Boxes and Assemblies Solve Scalability Challenges

Shuffle Solutions tackle the critical challenges of scaling AI infrastructure by simplifying fiber routing, optimizing deployment, and ensuring high-performance connectivity. These fiber optic cabling management solutions reduce cabling complexity and minimize pathway congestion in high-density environments.

  • Efficient Fibre Routing: Shuffle Boxes organize and redistribute fibre connections within a centralised, controlled enclosure, reducing installation errors and ensuring precise mapping for high-density architectures.
  • Compact Space Utilization: Modular Shuffle Boxes reduce rack space requirements, freeing space for power and cooling systems critical to AI workloads.
  • Accelerated Deployment: Preorganized Shuffle Assemblies reduce installation time, streamlining deployment in large-scale GPU clusters.
  • Customizable Designs: Tailored configurations include staggered or uniform cable lengths, special labeling, and connector color coding to meet unique project requirements.
A Centralized Solution for Complex Fiber Connections

A Centralised Solution for Complex Fibre Connections

Facilitate network scale outs and additions with minimal rework.

Optical Power Inside

Optical Power Inside

Advanced manufacturing technologies enable precise fibre routing and seamless scalability.

Multifiber Shuffle Assemblies

Multifibre Shuffle Assemblies

Fast, efficient and highly customizable.

Frequently Asked Questions: Key Features and Applications of Shuffle Solutions

Read more about the features and applications of shuffle solutions in the questions below.

  • What are Shuffle Solutions, and why are they needed?

    Shuffle Solutions, including Shuffle Boxes and Multifibre Shuffle Assemblies, are designed to manage and redistribute fibre connections efficiently in high-density AI and HPC data centres. They simplify cabling complexity, reduce installation errors, and enable scalable network growth while maintaining high signal integrity.

  • How do Shuffle Solutions improve scalability in data centres?

    Shuffle Solutions support seamless expansion by redistributing fibre connections across switches and servers, reducing the need for multiple individual connections. This "flattening" of network architecture ensures efficient infrastructure utilization and simplifies the addition of new hardware.

  • What are the differences between a shuffle box and multifibre shuffle assemblies?

    Shuffle Boxes: Shuffle boxes are passive modules designed to manage complex fibre interconnections, housed in customizable enclosures that centralize fibre connections using advanced manufacturing technologies for precise optical routing.

    Multifiber Shuffle Assemblies: Multifiber shuffle assemblies are pre-organized cable systems offering flexible routing options for structured or point-to-point cabling.

  • What are the key benefits of Shuffle Boxes?

    Shuffle Boxes offer compact designs that reduce rack space requirements, ensure high signal integrity, and minimize pathway congestion. Their modular configurations allow easy customization for specific network needs.

  • What customization options are available for Shuffle Solutions?

    Shuffle Boxes: Configurable housing sizes (1–6 RU), modular or fixed designs, and front or back access.

    Multifiber Shuffle Assemblies: Straight or staggered legs, special labeling, connector color coding, and varying cable lengths tailored to project needs.

  • What shuffling methods are commonly used?

    2x2 Shuffle: Redistributes two pairs of fibres across two MPO connectors, doubling bandwidth per connection. Simplifies fibre routing by managing optical lanes with fewer connections. Ideal where cable management is critical.

    4x4 Shuffle: Redistributes pairs of fibres across four MPO connectors, maximizing switch port connections with the same number of MPO connectors.

Simplify scaling in your AI data centres with Shuffle Solutions. Contact us today!

Request pricing and details now by filling out the form below.

Thank you!

A valued member of our team will be in touch with you shortly.