Spine and Leaf Architecture 101 | Corning

Modernization of Data Centre Architecture with a Spine-and-Leaf Network

Data centre architecture has evolved, with the traditional 3-Tier design being replaced by the more efficient Spine-and-Leaf architecture. This modern approach features a 2-layer design, enhancing data flow and reducing latency. Each leaf switch connects to every spine switch, eliminating bottlenecks and ensuring predictable performance. Scaling is simplified by adding more spines or leaves, and built-in redundancy minimises the impact of any component failure.

Understanding the following key principles and calculations, such as determining the maximum number of leaf switches and servers, helps maximise network efficiency and provides the basics of Spine-and-Leaf Architecture as you start to navigate your data centre’s transition from old ways to a more modernised structure.

Connect With Us!

Modern Data Centre Architecture: Embracing Spine-and-Leaf Design

Modern Data Centre Architecture: Embracing Spine-and-Leaf Design

In recent decades, the landscape of data centre architecture has undergone significant transformation. The traditional 3-Tier or 3-Layer design—comprising Access, Aggregation, and Core layers—featured a South-to-North data flow. This model, however, has proven to be less than ideal in addressing modern data demands. The outdated 3-Tier architecture has now been replaced by the more efficient Spine-and-Leaf architecture, characterised by an East-to-West data flow within a streamlined 2-layer design.

Limitations of the 3-Tier Design

In the 3-Tier model, data had to traverse a hierarchical path: from the server to the aggregation switch, up to the core switch, and then back down. This method introduced latency and created traffic bottlenecks.

3-Tier Architecture Tree Network

Advantages of Spine-and-Leaf Architecture

Advantages of Spine-and-Leaf Architecture

The Spine-and-Leaf architecture was specifically developed to overcome the limitations of the traditional 3-Tier system. Here’s how it works:

  • Leaf Switches: These are connected to servers, storage, WAN, or internet devices.
  • Spine Switches: Acting as the backbone, these switches interconnect all the Leaf switches.

In this setup, every Leaf switch is connected to every Spine switch. This uniform connection ensures that data crosses the same number of devices each time, resulting in more predictable latency.

Key Benefits

  • Reduced Bottlenecks: With every Spine connected to every Leaf, traffic bottlenecks are significantly minimised.
  • Scalability: Expanding the network is straightforward—simply add more Spine or Leaf switches.
  • Enhanced Redundancy: The architecture's inherent redundancy ensures minimal impact in the event of a component failure. Even if a Spine switch fails, Leaf switches continue to communicate, maintaining network integrity.

The Spine-and-Leaf architecture represents a pivotal advancement in data centre design, offering enhanced efficiency, scalability, and reliability to meet modern demands.

2-Tier Architecture Spine and Leaf

Key Principles of Spine-and-Leaf Architecture

Key Principles of Spine-and-Leaf Architecture

When considering Spine-and-Leaf Architecture, it is important to remember the following key principles to ensure efficient, scalable, and reliable network performance:

1. Leaf-to-Spine Connections:

  • Each leaf switch is connected to every spine switch.
  • Leaf switches do not connect to other leaf switches.
  • Spine switches do not connect to other spine switches.

2. Port Density and Leaf Switches:

  • The port density at each spine switch determines the maximum number of leaf switches that can be connected.

3. Uplink Ports and Spine Switches:

  • The number of uplink ports on each leaf switch determines the maximum number of spine switches that can be connected.

4. Downlink Ports and End-Devices:

  • The number of downlink ports on each leaf switch, along with the oversubscription ratio, determines the maximum number of connected end-devices.
Leaf-to-Spine Connections

1. Leaf-to-Spine Connections

Each Leaf switch is connected to every Spine switch.

Port Density and Leaf Switches

2. Port Density and Leaf Switches

Port density at the Spine defines the maximum number of Leaf switches:

• 4 Line Cards

• 36 Ports per Line Card

• 100G Port

• 4x36x100G

Uplink Ports and Spine Switches

3. Uplink Ports and Spine Switches

The uplink port count at the Leaf switch defines the maximum number of Spine switches:

• E.g., = 4 uplink ports (to the Spine) = 4x100G

Downlink Ports and End-Devices

4. Downlink Ports and End-Devices

The downlink port count at the Leaf switch and oversubscription ratio define the maximum number of connected end devices:

• E.g., = 48 downlink ports (to the Servers) = 48x25G

Calculating Network Capacity in Spine-and-Leaf Architecture

Calculating Network Capacity in Spine-and-Leaf Architecture

If you need to calculate network capacity, here are some helpful formulas for determining key aspects of your Spine-and-Leaf Architecture.

Maximum Number of Leaf Switches

To calculate the maximum number of leaf switches:

1. Determine the total ports per Spine Switch: Include all the ports in your line cards.

2. Multiply by the number of Spine Switches: This gives the total available spine ports.

3. Divide by the number of uplink ports in a Leaf Switch: This gives the maximum number of leaf switches.

Number of Servers or Hosts

To calculate the number of servers or hosts:

1. Multiply the number of downlink ports in a Leaf Switch by the number of Leaf Switches: This gives the total number of connected end-devices.

By using these formulas, you can easily determine the network capacity and ensure efficient planning for your Spine-and-Leaf Architecture.

Spine and Leaf Architecture

Recapping the Key Benefits of Spine-and-Leaf Design

Recapping the Key Benefits of Spine-and-Leaf Design

  • Reduced Bottlenecks: With every Spine connected to every Leaf, traffic bottlenecks are significantly minimised.
  • Scalability: Expanding the network is straightforward—simply add more Spine or Leaf switches.
  • Enhanced Redundancy: The architecture's inherent redundancy ensures minimal impact in the event of a component failure. Even if a Spine switch fails, Leaf switches continue to communicate, through the available spine switches, maintaining network integrity.

The Spine-and-Leaf Architecture represents a pivotal advancement in data centre design, offering enhanced efficiency, scalability, and reliability to meet modern demands. If you want to dive a little deeper down the Spine-and-Leaf Architecture rabbit hole, read our Cabling the Spine-and-Leaf Network Switch Fabric Architecture. 

How will Spine-and-Leaf Architecture fit in your network?

Contact us by filling out the form below!

Thank you!

Thank you for contacting us. A Corning representative will be contacting you shortly about your inquiry. Should you need immediate assistance please all our customer service line at +1 800-743-2675.