FlexNAP™ System | Corning

Know Your FlexNAP™ System

Know Your FlexNAP™ System

Do you know the benefits of Corning’s FlexNAP™ system? Our FlexNAP system provides the most cost-effective method of deploying optical fibre in distribution networks at speeds significantly faster than traditional field installations. The increased speed of network deployment, along with the reliability of factory testing, offers significant value to the end user.

Learn More >

Widespread Adoption Widespread Adoption

The FlexNAP™ system has been widely adopted for FTTx deployment.

Proven Reliability Proven Reliability

Networks created with the FlexNAP™ system will be durable for years to come, making for resilient infrastructure.

Factory Quality Factory Quality

Our FlexNAP™ system uses only 100% factory-tested components.

Simple Repairs Simple Repairs

Maintainable for the long-run. Standardized procedures are in place for cable repairs. Cable cuts are managed similarly to bulk cable deployments.

Up to 5x Faster Deployment Up to 5x Faster Deployment

FlexNAP™ offers up to 5x faster deployment and 5x reduction in civil traffic/customer disruptions compared with traditional deployment.

Slimline Overmolds Slimline Overmolds

Reduce product space requirements to reduce costs.

Concentrated Fiber Splice Locations
Concentrated Fiber Splice Locations

Go simpler with 80% fewer field splice locations and up to 70% fewer splices total when compared to traditional deployments.

Reduced Supply Chain/Installation Complexity

Fewer components to manage in the field, protecting you from costly supply-chain disruptions.

Increased Labor Efficiency Increased Labor Efficiency

Faster subscriber turn-up using the same crew.

 

Download our Brochure to learn more about the FlexNAP™ system.

Deployment Spotlight

Deployment Spotlight

Leveraging technology to offer next-generation services

Learn how the FlexNAP™ System allowed Ontario & Trumansburg Telephone Companies (OTTC) to turn up customers at an impressive rate.
 

Read More

Innovation Spotlight: From FlexNAP™ System to Evolv®

Innovation Spotlight: From FlexNAP™ System to Evolv®

Explore our Portfolio of Preconnectorized Solutions

The FlexNAP™ system revolutionized fiber to the home (FTTH), offering unprecedented flexibility with network access points pre-installed at customer-specified locations along the length of the cable.

The FlexNAP™ system also simplifies deployment by utilizing our innovative preconnectorized cable solutions. Preconnectorized or “preconn” cables have optical connectors pre-installed and tested at our factories before being shipped to the field for easy installation as an assembly.

Corning’s history of preconn innovation continues to this day. If you’re looking for a next-level preconn FTTx solution, check out Evolv® Solution with Pushlok® technology. Evolv is an advanced future-ready solution made for 5G and beyond, featuring a smaller preconn terminal that can go anywhere as well as “stick-and-click” Pushlok mating to enable split-second connectivity.

Whatever challenges your particular network deployment brings, Corning is here with high-quality preconnectorized solutions that help control costs, increase speed, and reduce labor time.

Learn More

Innovation Spotlight

Redefining Home Connectivity

Redefining Home Connectivity

Answering the Customer’s Call

It may not seem like it now, but it wasn’t that long ago that fibre to the home (FTTH) was in its infancy. There were no mass deployments, no customized products, and no recommended or common installation procedures. While Corning had been preparing for FTTH deployments for many years, we hadn’t yet had the opportunity to work with a customer and realise the vision of taking optical fibre all the way to the end customer. That changed when the first major carrier announced its plans to deploy FTTH technology.

With this announcement, we got to work, hand-in-hand with our customer. Our goal was to merge our expertise in fibre optics with the customer’s need for a reliable, future-ready product that could be deployed rapidly to allow for large-scale FTTH deployments. The result: The FlexNAP™ system, which uses standard optical fibre cables with network access points pre-installed at customer-specified locations along the length of the cable. With this product, we were able to bring the life-enhancing benefits of optical fibre to the customer, with deployments several times faster than traditional field installations.

Together with our customer, we developed a product that revolutionised FTTH delivery and is still an essential element in many FTTH deployments today.

FlexNAP™ System Resources