Corning® Varioptic® Lenses Application

Barcode Readers

Barcode reading necessitates to very frequently adjust the focus to enable smooth and latency free decoding. Using liquid lenses besides shorting the decoding time and extending the decoding range also helps to improve decoding rate reducing the need for manual handling

Applications among others

A  Handheld barcode readers

-Problem: frequent mishandling of handheld readers leads to fatal damages due to the fragility of incumbent AF solutions.

-Liquid lenses with its strong resistance to shocks allowing realization of robust devices B  Fixed bar code readers

B Fixed Barcode Readers
C  Direct Part Marking (DPM) readers
D  Hands-free scanning
E  Retail

 

Applications Among Others