Drivers for Adjustable Lenses | Drivers for Variable Focus Lenses | Corning

Drivers

Microchip-Supertex

HV892 Microchip-Supertex HV892 driver is a 60 Vrms driver. 4x4mm QFN Package, with limited number of external components. I2C - 8 bits interface.

Maxim 14574EWL+

Maxim 14574 driver is a quad-output driver which is compatible with A-Series. The maximum output voltage is 70 Vrms. 1.6x2.6mm package. I2C interface.

Driver Boards

USB-M Flexiboard

This board includes a Maxim driver and various FPC connectors for the A-Series, C-S-Series and C-u-Series. Due to the Focuslab Software, it is easily driven through USB and delivered with the development kits. Its very small form factor enables use of this board directly with any PC-driven application with no extra hardware development.

Board size : 48 x 23 x 8 mm.

Maxim Drivboard

This board includes a Maxim driver and various FPC connectors for the A-Series, C-S-Series and C-u-Series. It has a 4 pin JST connector for DC power supply and for I²C

communication. It has been designed for fast driving of the adjustable lens directly from a microcontroller, an FPGA, a DSP, etc. A cabled JST connector is supplied with the board.

Board size : 23 x 18 x 8 mm.

Microchip HV892 Drivboard

This board includes a Microchip HV892 driver and a 4 pin FPC connector for the A-Series, C-S-Series and C-u-Series. It has a 4 pin JST connector for DC power supply and for I²C communication. It has been designed for fast driving of the liquid lens directly from a microcontroller, an FPGA, a DSP, etc. A cabled JST  connector is supplied with the Microchip HV892 Drivboard.

Board size : 23 x 12 x 4.8 mm.

C-C Com Board

This board is a USB to RS232-12 V / RS232-3.3 V / I²C / SPI converter. Connected to a PC with a USB cable on one hand, and to the C-C module on the other hand. It enables

communication directly with any of the C-C versions using Focuslab.  A potentiometer also allows direct control of the C- C voltage without a computer.

Board size : 42 x 75 x 16 mm.