Eliminate variability originating from tubes, plates, or wells placed directly into ice, dry ice, alcohol baths, water baths, and other cooling or heating temperature sources with Corning thermo-conductive modules.
CoolRack tube and CoolSink plate modules provide consistent temperature to all samples, stability, and organization—making sample cooling or heating error-free and reproducible.
Simply place your preferred module directly onto a temperature source between -196°C to >100°C and it will rapidly adapt to that temperature, ensuring +/- 0.1°C temperature uniformity across all samples. All CoolRack and CoolSink modules may be autoclaved, high heat sterilized or decontaminated with bleach, alcohol, or other disinfectants or lab detergents. All modules are compatible with all temperature sources.
Suggested applications include: cooling reagents such as restriction enzymes, dNTPs and antibodies, alcohol-free dry ice snap-freezing of tissue, virus and bacteria samples, and bench top cryogenic tube sorting in liquid nitrogen.
CoolRack and CoolSink thermo-conductive modules eliminate inconsistencies which occur due to inserting tubes or plates directly into ice, dry ice, water or alcohol baths, and other temperature sources. Simply place the CoolRack or CoolSink into the temperature source, and it will rapidly adapt to that temperature, ensuring uniformity when cooling, freezing, or heating/thawing.