Corning® Stripettor™ Ultra | Liquid Handling Equipment | Corning

Light and ergonomic

This light, ergonomic, motorized pipet controller is designed for use with glass and plastic serological pipets from 0.5 to 100 mL.

Conveniently positioned switches change operating modes and speeds quickly to handle different liquid volumes and various viscosities.

  • Aspirating and dispensing speed is controlled through the finger triggers.
  • When fully charged, the batteries enable up to 8 hours of continuous use.
  • The large LCD display clearly indicates battery status, pipetting mode, and speed.

Store and charge

Corning Stripettor Ultra Charging Stand is intended to conveniently charge and store the pipet controller when not in use. The three possible positions for either storing or charging are visible as icons printed on the stand.

  • Break position: Convenient while working, helps to avoid contamination.
  • Rest position: Ideal way to store a pipet controller after use.
  • Charging position: Used while pipet controller is in charging process.

Technical Support


Featured Resources

Related Products

Pipets

Pipets

Pipets

Thoughtful design and attention to manufacturing detail. Learn more about our serological and transfer pipets.

Thoughtful design and attention to manufacturing detail. Learn more about our serological and transfer pipets.

Storage Bottles

Storage Bottles

Storage Bottles

Corning’s disposable bottles are designed for safe, secure storage of tissue culture media and sera, buffers, and other aqueous solutions.

Corning’s disposable bottles are designed for safe, secure storage of tissue culture media and sera, buffers, and other aqueous solutions.

Centrifuge Tubes

Centrifuge Tubes

Centrifuge Tubes

Corning 15, 50, 250 and 500 mL Centrifuge Tubes with various cap styles.

Corning 15, 50, 250 and 500 mL Centrifuge Tubes with various cap styles.