Download our Erlenmeyer Flasks Application Notes

Corning Erlenmeyer flasks provide an efficient scale up solution for a variety of cell lines.

Corning offers flasks ranging from 125 mL to 5L in both polycarbonate and BPA-free PETG. So, you can choose the material and size best suited for your cell lines and application.

We also offer closed system solutions to ensure aseptic liquid transfer in your workflow. Our expert Field Application Scientists can help you design custom configurations and closed system solutions, as well.

Download this bundle of our most popular application notes featuring Corning® Erlenmeyer flasks.

  • Efficient Expansion of Suspension CHO Cells in Corning 5L Erlenmeyer Flasks 
  • Efficient Expansion of Suspension CHO Cells in Corning PETG Erlenmeyer Flasks 
  • Corning 100 mm Aseptic Transfer Cap for 5L Erlenmeyer Flasks Provides an Aseptic Solution for Liquid Transfer and Can Be Utilized Throughout Cell Culture 

Thank You

An email with links to the application notes will also be sent to the email address you provided on the form.