Cryogenic Storage | Corning® CoolCell® Alcohol-free Freezing Containers | Corning
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
Ensure standardized, controlled-rate freezing for all cell types.

Look to Corning® CoolCell® alcohol-free freezing containers, cryogenic vials, and accessories for reproducible, controlled-rate freezing for stem cells, primary cells, cell lines, and more.

Isopropanol (IPA) containers used for cryogenic freezing require costly alcohol replacements every 5 uses, can be cumbersome to handle, and may have inconsistent freezing rates. Corning CoolCell is different, because it’s a reusable, alcohol-free way to uniformly freeze your cells at a reasonable one-time cost. With CoolCell, you can depend on high reproducibility and high cell viability, to ensure you preserve the most cells possible for your research.

Unique features of controlled-rate freezing with CoolCell include:

  • Ease of use
  • Alcohol and fluid free freezing
  • Lower cost of use than alcohol-based devices
  • High post-thaw recovery and viability
  • Proven reproducibility for a variety of cell types
  • Simple, consistent way to standardize controlled-rate freezing

For permanent sample identification and a reliable chain of custody, use Corning 1D/2D bar coded cryogenic vials featuring synchronized permanent, laser-etched 2D Bar Codes on the bottom of the vial as well as linear Bar Codes on the side of the vial. The vials are made of temperature-resistant polypropylene that can withstand temperatures down to -196°C and are compatible with most scanning and capper/decapper systems.

CoolCell Performance vs. IPA Container

Products

Cryogenic Storage Products

Cryogenic Storage Products

Corning CoolCell: Controlled-rate, Alcohol-free Cell Freezing

Corning CoolCell alcohol-free cell freezing containers ensure standardized controlled-rate,  -1°C/minute cell freezing in a -80°C freezer—without alcohol or any fluids.
CoolCell cryogenic containers are proven for use with a variety of cell types including stem cells, primary cells, PBMC, cell lines, insect cells, yeast, and others. The patent-pending CoolCell technology utilizes a thermo-conductive alloy core and highly-insulative outer material to control the rate of heat removal and provide reproducible cell cryopreservation. CoolCell units are easy to use and deliver comparable results to expensive programmable freezers at a fraction of the cost.
Performance Test: A temperature probe was placed into a 2.0 mL cryogenic vial containing 1.0 mL of water and the tube was inserted into a room temperature CoolCell. The CoolCell was placed into a -80°C freezer and the temperature rate and profile was recorded over a 3 hour period. The test was repeated 5 consecutive times.
Conclusion: CoolCell generated identical fusion time and cooling profiles over five consecutive freeze cycles.

Watch Now

Applications

Applying Science to Life

How to Buy

Purchasing Options

Order Now

Order Now

It’s easy to purchase Corning cryogenic storage products online. Just browse our online catalog, and add products directly to your cart. Order direct with a credit card or use a purchase order if you have an account with Corning.

It’s easy to purchase Corning cryogenic storage products online. Just browse our online catalog, and add products directly to your cart. Order direct with a credit card or use a purchase order if you have an account with Corning.

Distributors

Distributors

Many distributors offer Corning cryogenic storage products.

Many distributors offer Corning cryogenic storage products.

Customer Service

Customer Service

If you need assistance selecting products, or if you’d like to order by phone, fax, or email, please contact us.

If you need assistance selecting products, or if you’d like to order by phone, fax, or email, please contact us.

What’s New

Featured Products, Resources, and More

How it works: CoolCell LX

How it works: CoolCell LX

Obtain the ideal freezing rate for cryopreservation with CoolCell LX technology

How it works: CoolCell LX

CoolCell LX, in combination with a -80°C freezer, will provide the freezing rate of
-1°C/minute that is ideal for cryopreservation of most cells and cell lines. Using a combination of closed cell cross-linked polyethylene foam housing, a thermo-conductive alloy core, and radial vial symmetry, freezing profiles are consistent and reproducible. The low heat content also ensures that CoolCell LX containers will rapidly return to room temperature when removed from the freezer.
 

Order Now

New! Corning Bar Coded Cryogenic Vials

New! Corning Bar Coded Cryogenic Vials

Featuring both 2D bar codes on the bottom of the vial and linear barcodes on the side.

The new Corning bar coded cryogenic vials with a 2D bar code on the bottom as well as a linear barcode on the side of the tube ensures efficient (not SBS format, so we don’t claim automation compatibility) sample tracking and handling.

Order Now

Corning Cryogenic Vials

Corning Cryogenic Vials

Instructions for Use

Corning Cryogenic Vials

Corning disposable cryogenic vials are designed for cryogenic storage and transport of biological specimens at low temperatures.

Complete instructions for use in various languages are available.

Learn More

Related Products

You may also be interested in these products.