Purification and Extraction of DNA, RNA, Nucleic Acid, and Protein | Axygen AxyPrep Magnetic Bead Purification Kits | Corning

Obtaining Pure Nucleic Acids from Your Sample is Precious

Obtaining Pure Nucleic Acids from Your Sample is Precious

The purification of high quality DNA/RNA is the first essential step for any genomics-based downstream application. Poor quality may contribute significantly to the failure of down­stream applications and thus delay research and increase overall research costs.

Although certain biological samples are not the limiting factor, there are samples that are very difficult to obtain, which makes them precious. There is little room for error when processing samples, so utilizing a high quality nucleic acid purification technology becomes essential.

Corning has a comprehensive range of magnetic beads-based isolation reagents. The Axygen® AxyPrep Magnetic (MAG) Bead Purification Kits:

  • Utilize a unique paramagnetic bead-based chemistry for the purification and clean-up of nucleic acids for many genomics downstream applications
  • Are free of major hazardous chemicals, our products do not compromise on performance featuring high quality, high yields, excellent sample concentration, and long sequencing reads
  • Provide a simplified extraction process

Axygen IMAG Magnetic Separation Devices (MSD) and AxyPrep Magnetic Bead Purification Kits cut the total separation process and labor by up to 50%. They enable manual users to process any magnetic beads-based purification or clean-up process as easily and conveniently as automation users for use in biological research.

Our kits have been adopted by life science research institutes worldwide and continue to generate satisfaction and compliments from our customers for their excellent quality and performance for a wide variety of applications including:

  • DNA sequencing
  • Genotyping
  • Gene expression
  • Biological research
  • Cell-based assays
  • Antibody and protein purification
  • PCR and qPCR
  • Fragment analysis
  • Forensics
  • Restriction digestion