Incredibly Tough | Matthew Accarino | Corning Gorilla Glass

We use cookies to ensure the best experience on our website.
View Cookie Policy
/worldwide/en/corning-cookie-policy.html
_self
Accept Cookie Policy
Change My Settings
ESSENTIAL COOKIES
Required for the site to function.
PREFERENCE AND ANALYTICS COOKIES
Augment your site experience.
SOCIAL AND MARKETING COOKIES
Lets Corning work with partners to enable social features and marketing messages.
ALWAYS ON
ON
OFF

IE is bad

Close[x]
The passion runs deep.

The passion runs deep.

The passion runs deep.

Broken bones and broken dreams never deterred Matthew Accarino. The accomplished chef is back competing on his bike, continuously innovating at his restaurant and navigating his life and business with the tough Samsung Galaxy S8, featuring Corning® Gorilla® Glass 5.  

As a kid, Matthew Accarino had a singular passion — bicycle racing. He put in the training, rode the countless miles, and competed whenever he could. Yet, at 16, his dream of becoming a Professional Cyclist were shattered. A bone tumor in his leg, nearly cost him the leg. He was spared that outcome, but the removal of bone and replacement with a metal rod left him with a two-year challenge of literally learning to walk again. At this critical crossroads in his early life, he turned his passion to cooking and embraced a philosophy he was determined to live by. “My entire life is about doing what I want to do. There is no such thing as work,” he said.

Trained by some of the world’s most renowned Chefs, Matthew’s passion for cooking led him to California. Drawn to its natural abundance of fresh ingredients, farmers and a climate that yields unique seasonal flavors, Matthew’s life truly became influenced by the ingredients around him. Today Matthew is the Chef at San Francisco’s SPRQ restaurant. And, against all odds, he’s back on his bike actively competing in races, training every day and integrating his love of cycling into his ever-changing menu. He learned foraging in Italy, and now deliberately uses his bike rides through locations such as the Presidio, Sausalito and Golden Gate Park to see and gather what is growing in abundance— what can be foraged form the wild and incorporated into his dishes.

What starts at the break of day on long training rides flows seamlessly into his innovative menus and numerous responsibilities at the restaurant. Helping him to keep it all together is his Samsung Galaxy S8, featuring tough Corning® Gorilla® Glass 5. Everything he does is in real time. Communicating with farmers, registering for his races, tracking his training, playing his music, capturing images of fresh ingredients, running his business, promoting his business —  it’s all Matthew and his Samsung Galaxy S8, succeeding on their own merits.  

 

A stunning display of tough — the Samsung Galaxy S8 with Corning® Gorilla® Glass 5

Right out of the box, the stunning Samsung Galaxy S8 is noticeably different. Its impressive Infinity Display provides and end-to-end, immersive screen that spills over the phone’s sides. Of course, Samsung selected Corning® Gorilla® Glass 5 as the cover glass for this 5.8" Quad HD+ Super AMOLED screen. Next-generation Corning® Gorilla® Glass 5 raises the bar for protection against drops higher than ever, surviving 1.6-meter drops onto rough surfaces up to 80% of the time in lab tests. That’s up to 4X better in drop failure height than competitive glasses. Adding even more toughness, the Galaxy S8 carries an IP68 dust and water resistance rating. And driven by the world's first 10nm processor, the Galaxy S8 is incredibly fast and powerful. Its 12MP rear camera and the 8MP front camera are also incredibly fast and accurate. A bright lens, and Dual Pixel sensor technology ensure fast focusing that delivers crisp and vivid images, even in low light.