Corning's ceramic substrates launched a global clean-air movement
Corning has been a leader in clean-air technologies since 1972, when our scientists invented the cellular ceramic substrate at the heart of catalytic converters.
Optimized for high performance, efficiency, and flexibility, our advanced ceramic substrates can meet the most demanding gasoline and diesel system needs in both light-duty and heavy-duty applications.
Corning® Celcor® substrates and Corning® Celcor® LFA substrates offer a proven track record of overall emissions reduction performance. And Corning® FLORA® substrates provide a path to further address the difficult to reduce cold-start emissions that occur just after a vehicle’s engine cold-start.
Within our Celcor® product families, standard-wall, thin-wall, and ultrathin-wall options can satisfy a variety of design needs. Standard-wall ceramic substrates can meet baseline requirements, while thin-wall products improve emissions performance and expand design options for advanced emissions control systems. Our ultrathin-wall options enable very high performance emissions systems that meet increasingly stringent regulations – high conversion, efficiency, and low pressure drop.
Our Ceramic Substrate Products
Corning® Celcor® Substrates
Corning® Celcor® Substrates
Our advanced ceramic substrates are designed for high performance, efficiency, and flexibility in light-duty applications.
Our advanced ceramic substrates are designed for high performance, efficiency, and flexibility in light-duty applications.
Corning® Celcor® LFA Substrates
Corning® Celcor® LFA Substrates
Our large frontal area (LFA) ceramic substrates deliver reliable performance under demanding conditions in heavy-duty diesel applications.
Our large frontal area (LFA) ceramic substrates deliver reliable performance under demanding conditions in heavy-duty diesel applications.
Corning® FLORA® Substrates
Corning® FLORA® Substrates
FLORA ceramic substrates significantly reduce cold-start emissions in light-duty vehicles.
FLORA ceramic substrates significantly reduce cold-start emissions in light-duty vehicles.