ISCT 2024

Events
Life Sciences
ISCT 2024
ISCT 2024
May 29, 2024 | 07:00 AM - June 01, 2024 | 05:30 PM
Vancouver Convention Centre, West Building
Vancouver , BC , Canada
Booth: 322

Corning will showcase solutions for cell culture scale-up from research to production in booth #322 at the ISCT Conference in Vancouver, May 29 - June 1, 2024.

Featured solutions will include:

  • New: Corning Configurable Assemblies for Closed Systems
  • Cell Culture Scale-up solutions, featuring Corning CellSTACK® and HYPERStack® vessels, CellCube® modules, and Corning Microcarriers
  • Corning solutions enabling 3D cell models for more effective drug testing
  • Corning Ascent® Fixed Bed Bioreactor System

Global Showcase Presentation:

Friday, May 31, 13:15 - 13:45 | Theatre A; slots 24A & 25A

“Establishing large-scale cell manufacturing technology for mesenchymal stem cells using novel dissolvable microcarriers in 50L bioreactors”

Key takeaways:

  • Unique considerations for scaling stem cell therapies using dissolvable microcarriers
  • Comparison of dissolvable microcarriers to non-dissolvable microcarriers
  • Cost saving considerations and other benefits of using dissolvable microcarriers

Presenter: Hiroto Bando, Ph.D., MBA, CEO, Minaris Regenerative Medicine LLC

Learn More