Advanced Therapies Week 2023

Events
Life Sciences
Advanced Therapies Week 2023
Advanced Therapies Week 2023
January 17, 2023 | 02:00 PM - January 20, 2023 | 01:00 PM
Miami Beach Convention Center
Miami , FL , USA
Booth: 630

Corning will showcase its solutions for cell culture scale-up from research to production in booth #630 at Advanced Therapies Week, January 17 - 20 in Miami Beach.

Featured solutions will include:

  • Corning® Ascent® Fixed Bed Bioreactor System
  • Corning Rocking Bioreactor and suspension workflow solutions
  • Stem Cell Scale-up solutions featuring HYPERFlask® and HYPERStack® vessels and Corning X-Series® Cell Separation Platform
  • 3D Cell Expansion via Corning Microcarriers
  • Seed train solutions, including Corning CellSTACK® vessels
  • Vaccine Manufacturing solutions with the Corning CellCube® system

 

Register Now