[{"resourcePath":"/worldwide/en/innovation/corning-emerging-innovations/ribbon-ceramics.html","faqCategory":"Ribbon Ceramics","faqList":[{"answer":"No. Corning Ribbon Ceramics do not absorb water and are mostly hydrophobic. Minor effects may sometimes appear near laser-cut edges due to localized roughness.","question":"Are Ribbon Ceramics hydroscopic?"},{"answer":"Corning does not typically clean its Ribbon Ceramics samples prior to shipment. However, cleaning services may be available upon request, including detergent-based cleaning. <br> <br>Additionally, it is important to note that depending on the customer’s process, Ribbon Ceramics parts may also be gently wiped or washed by the customer upon receipt of the product using common solvents such as acetone or alcohol, where appropriate.","question":"Are Corning Ribbon Ceramics samples cleaned prior to shipment?"},{"answer":"Standard shipping box dimensions for Corning Ribbon Ceramics are 16 in x 16 in x 6 in. ","question":"What are the standard shipping box/packaging dimensions?"},{"answer":"The applicable HTS code for Corning Ribbon Ceramics export shipments is 6909.19.5095.","question":"What is the applicable harmonized tariff schedule (HTS) code for export shipments? "},{"answer":"Sample pricing is based on development and research materials and should not be interpreted as representative of future long-term manufacturing pricing. Please contact RBNCERAMIC@corning.com for sample kit pricing information. <br> <br>Commercial pricing is provided on a case-by-case basis and depends on form factor, application, target market, specifications, and projected volumes.","question":"How much does a Corning Ribbon Ceramics sample cost? Can you share more information on commercial scale pricing?"},{"answer":"Standard sample kits for Corning Ribbon Ceramics typically ship within three weeks after order completion.","question":"What are the typical lead times for a Ribbon Ceramics sample kit?"},{"answer":"While managed on a case-by-case basis, Corning may be able to provide custom sizes and geometries for an additional fee. Lead times may vary depending on the requested specifications.","question":"Can you provide custom Ribbon Ceramics sizes or geometries?"},{"answer":"Because Corning supplies Ribbon Ceramics under development terms and conditions, an NDA is not required to purchase sample kits. Customers interested in deeper technical discussions with Corning’s team may requested to complete an NDA.","question":"Do I need a Non-Disclosure Agreement (NDA) to purchase Ribbon Ceramics? "}]}]