2024 Global Impact Report
We are vital to progress
They say no two fingerprints are alike.
At Corning, we’ve got a unique, impactful handprint – one that allows us to make the world better and our customers more sustainable. And it’s all because of our ability to innovate.
We deliver value in many ways: life-changing innovations that we bring to market; products that enable our customers to be more sustainable; high-paying, rewarding jobs that span generations; partnerships that strengthen the resilience of our communities; and high-quality financial returns.
Highlights 2024
Honored as the recipient of The Conference Board’s inaugural ESG Leadership Awards
Named one of America’s Most Innovative Companies of 2024 by Fortune
11th consecutive ENERGY STAR® Partner of the Year Award
Purchased
247,156
MWh of green electricity globally
avoiding
91,196
tons of CO2e
$10,778,408
in charitable giving to 1,200 organizations
The Corning Sustainability
Network hosted
85
events across 24 Corning locations in eight countries, engaging over 13,000 participants
17%
reduction in total recordable incident rate (TRIR) across all Corning sites
Total active global patents
12,000
Recognized in the inaugural edition of the World’s Most Sustainable Companies by TIME
Our workforce by the numbers
147
Locations
44
Countries
17
Global laboratories
78
Manufacturing facilities
Employees by region
2024 Gender representation
Years of Service
Total employees
Download the 2024 Global Impact Report
2024 Global Impact Report
Download individual Global Impact Report appendices;
- Hemlock Semiconductor (HSC)
- Stakeholder engagement
- Data tables
- TCFD disclosure and Climate Transition Plan
- GRI and SASB indexes