3D Capabilities for Automated Cell Counting of Organoids

Traditionally, Corning’s cloud-based automated cell counter has focused on rapidly capturing the detailed-analysis of 2D cell cultures. The addition of the organoid counting application expands our cell counting capabilities into the vastly developing 3D space. The robust organoid counting software package is designed to meet the unique needs of customers as 3D populations are known to vary in morphologies dependent on numerous environmental factors or protocols.

The software introduces two versions of the 3D counting algorithm:

  • Version 1 (V1) is for use with cultures of irregular morphology. The machine learning algorithm for V1 is trained to engulf the individual outer membranes within the field of view in order to calculate accurate surface area and orgs./mL data.
  • Version 2 (V2) of the 3D algorithm is for use with spherical objects. Other than obtaining prompt surface area and orgs./mL data; V2 will be optimal for differentiating individual spherical objects within clusters.
Order Now

Related Products

Spheroid Microplates

Spheroid Microplates

Spheroid Microplates

Generate, culture, assay, and analyze your spheroids all in one microplate.

Generate, culture, assay, and analyze your spheroids all in one microplate.

Corning Elplasia® Plates

Corning Elplasia® Plates

Corning Elplasia® Plates

Enable high density, scaffold-free, self-assembly spheroid formation, culture, and analysis in a standard plate footprint.

Enable high density, scaffold-free, self-assembly spheroid formation, culture, and analysis in a standard plate footprint.

Corning Matrigel® Matrix-3D Plates

Corning Matrigel® Matrix-3D Plates

Corning Matrigel® Matrix-3D Plates

Support consistent and robust growth of 3D cell cultures with Corning Matrigel Matrix-3D Plates.

Support consistent and robust growth of 3D cell cultures with Corning Matrigel Matrix-3D Plates.

Поделиться