These are cables that are designed to meet both the rigorous environment of the outdoors but also can be routed indoors, where flame rating requirements also apply. This type of cable eliminates the need for a “transition splice” to an indoor-rated cable when routing an outdoor cable into the building. When routing cables within a building, you will also need to factor in fire prevention requirements. These requirements differ per country and region of the world.
Cables For Indoor/Outdoor Applications
Cables For Indoor/Outdoor Applications
Fire Prevention Requirements
LSZH™
Low-Smoke Zero Halogen (LSZH™)
LSZH cables eliminate toxic gases produced when water interacts with a burning cable jacket.
LSZH cables eliminate toxic gases produced when water interacts with a burning cable jacket.
Learn MorePlenum
Plenum
Plenum is defined as any enclosed area that facilitates environmental air handling. Cable jackets used in plenum spaces are rated for both flame and smoke generation.
Plenum is defined as any enclosed area that facilitates environmental air handling. Cable jackets used in plenum spaces are rated for both flame and smoke generation.
Learn MoreRiser Cables
Riser Cables
Riser cable jackets are rated for flame generation and are held to a lower standard than plenum cables.
Riser cable jackets are rated for flame generation and are held to a lower standard than plenum cables.
Learn MoreAll Indoor/Outdoor Cables
All Indoor/Outdoor Cables
View all of our indoor cables regardless of flame rating.
View all of our indoor cables regardless of flame rating.
Learn More
Already Know What You Need?
View All of Our Fiber Optic Cables
View All of Our Fiber Optic Cables
Access product specification sheets, articles, case studies, white papers, standard recommended procedures, and applications engineering notes on our products and solutions.
Access product specification sheets, articles, case studies, white papers, standard recommended procedures, and applications engineering notes on our products and solutions.
Learn More