Contour Flow cable represents an innovative breakthrough in outside plant cable technology, minimising cable diameter to maximise use of existing infrastructure and accelerate deployments.
The cable design is enabled by Corning® SMF-28® Contour fibre, a 40% smaller fibre* with improved bend resilience for high-density environments. Fibres are arranged in flexible Flow Ribbons for efficient mass fusion splicing.
Higher fibre count (≥ 864F) options have finger-peelable, colour-coded subunits that can be readily accessed and routed directly into hardware without furcation, reducing cable preparation time by up to 30%.
Contour Flow cable is a more sustainable option as well. Due to its decreased diameter and increased fibre density, the cable enables up to a 27% reduction in carbon footprint per fibre.†
* SMF-28 Contour fibre has a 190 µm outer diameter that provides a 40% cross-sectional area reduction when compared to a 242 µm fibre.
†- Based on initial estimates pending third-party verification, comparing 864F armoured option to the next best alternative.
Ready to get started? View our products below.