Corning® Erlenmeyer Shake Flasks | Disposable Flasks for Shaker Cell Culture Applications and Storage | Corning

Corning disposable Erlenmeyer flasks are sterile, ready to use, and ideal for shaker culture applications and storage. All of our disposable Erlenmeyer flasks feature molded in graduations for accuracy, are certified nonpyrogenic, are individually packaged, and come with a vent cap option for continuous gas exchange while preventing leakage.

The showpiece of the Erlenmeyer family is the 5L Erlenmeyer, a vessel designed to aid in the scale-up suspension culture with space efficiency in mind. The 5L Erlenmeyer occupies the same footprint as the 3L Erlenmeyer while offering an additional 2.5L of working volume.

자세히 알아보기

Product Features

Safely Fill, Sample, and Empty with Aseptic Transfer Caps

To protect precious cultures during liquid transfer, Corning offers aseptic transfer caps (ATCs) that fit all sizes of its disposable Erlenmeyer flasks. All ATCs have two ports with chemically resistant, heat sealable flexible tubing. The dip tube reaches to the bottom of the flask for complete transfer of liquids during manipulations. The transfer caps are available separately or pre-assembled on plain- or baffled-bottom flasks. All units arrive sterile, individually doubled-bagged, assembled, and ready-to-use. Customization is available.

Order Corning Disposable Aseptic Transfer Cap for Erlenmeyer Flasks >

Order Corning Preassembled Closed System Solutions for Erlenmeyer Flasks >

Featured Resources

Erlenmeyer Flasks Video

videoplayicon

×

Video: Introducing Corning Erlenmeyer Flasks

Corning disposable Erlenmeyer flasks are ready to use and ideal for shaker culture applications and storage. All of our disposable Erlenmeyer flasks feature molded in graduations for accuracy, are certified nonpyrogenic, are individually packaged, and come with a vent cap option for continuous gas exchange while preventing leakage.

Watch Now

Cost Efficient R&D Scale Up for Insect Cell Recombinant Protein Production

Cost Efficient R&D Scale Up for Insect Cell Recombinant Protein Production

Recently, Dr. Ciaran Cronin and his team at Pfizer La Jolla demonstrated a more cost-efficient method for scaling up recombinant protein production in the baculovirus expression vector system (BEVS) using large Erlenmeyer flasks and standard laboratory equipment.

자세히 알아보기

Erlenmeyer Flask Volume Chart

Recommended Fill Volumes for Erlenmeyer Flasks

Corning scientists have had success with the fill volumes and speeds shown below and have shared them as a starting point for optimizing your own protocol using Corning polycarbonate Erlenmeyer flasks. If you have questions or need assistance, please contact your local Corning office.

Learn More

PETG Erlenmeyer Flasks Group

Efficient Expansion of Suspension CHO Cells in Corning PETG Erlenmeyer Flasks

The adoption of single-use technologies for biopharmaceutical manufacturing is a rapidly growing trend due to a number of advantages including reduced capital and faster time to market.

Download

Two Corning 5L Erlenmeyer Flasks

The Corning 5L Erlenmeyer Flask Provides an Ideal Choice for Efficient Scale-up of Suspension Cells

As the bioprocess industry grows, so grows the demand for single-use containers that can efficiently culture large quantities of cells. To support accelerating requirements, Corning has developed a 5L Erlenmeyer flask with the same footprint as a traditional 3L Erlenmeyer flask.

Download

Scaling up with Erlenmeyer Shake Flasks

Because scaling from one vessel to the next can sometimes be complicated, we’ve shared one of the workflows successfully used by Corning scientists. With this as a starting point, you can grow more cells, from process development through manufacturing scale, doubting less along the way.

How to Buy

Purchasing Options