Products
Our A-16F Variable Focus Lens is the latest and smallest member of the A-Series family, and the smallest lens currently available. It is specifically designed for ultra-compact cameras, such as barcode engines, industrial and medical endoscopes, etc.
A-16F is based on our breakthrough lens technology, enabling variable focus with absolutely no moving parts.
A-16F comes with two different AR coating options, and also in a pre-packaged type with straight FPC connection.
Contact Us
Click here to contact a member of our sales or product team
TYPICAL PERFORMANCE AT 25°C |
|
---|---|
Clear aperture | 1.6 mm |
Low optical power | -5 diopters (m-1) |
High optical Power | +15 diopters (m-1) |
Optical quality (Wave Front Error) | 20 nm (rms) |
Transmission @ 587nm (Arctic 16F0) | 97% |
Transmission @ 850nm (Arctic 16F1) | 97% |
Power consumption (actuator only) | 1 mW |
MECHANICAL DIMENSIONS |
|
---|---|
Outer diameter | 6.2 mm |
Thickness (rear window to front of lens) | 1.7 mm |
Total thickness | 1.8 mm |
ENVIRONMENTAL SPECIFICATION |
|
---|---|
Storage Temperature | from -40 to 85°C |
Operating Temperature | from -30 to 85°C |
Key Features
- Silent
- Fast response time
- Focus range supports 5 cm to infinity
- Easy to integrate
Ordering Information
- A-16F0: A-16F with an Anti-Reflective coating optimized in the visible range
- A-16F1: A-16F with an Anti-Reflective coating optimized in the Near Infrared
- A-16F9: A-16F with no Anti-Reflective coating
- A-16FX-P12: A-16FX (X=0, 1, 9) with FPC-A-12 (straight flex)
Getting Started
For more detailed information on optical, mechanical, electrical performance and design, please contact us.