High quality, optimum radiation shielding solutions for more than 60 years
Corning is a world leader of radiation shielding glass solutions for medical, nuclear and industrial applications. In partnership with strategic distributors, equipment manufacturers and shielding specialists around the world, Corning has developed a comprehensive radiation protection range, with global production capabilities, to complement its renowned protective glass solutions. Contact us and get all the information you need on radiation shielding glass solutions. Corning portfolio is growing bringing expert framed solutions and services to be installed in medical, industrial, as well as tough radioactive environment.
- Read more on Sovis offering made in France in the below section.
- Read more on HCS offering made in US here
Applications

Radiation Shielding Glass Applications
Radiation Shielding Glass Applications
Why use radiation shielding glass?
Wherever X-ray and gamma ray technologies are used, radiation shielding glass can protect people against ionizing radiation (interventional cardiology, CT scans, radiation therapy, etc).
Medical, Technical, and Industrial Applications:
- Fixed windows in hospitals or smaller practices
- Mobile panels and fixed barriers in hospitals or smaller practices
- Research laboratories
- Industrial scanners and non-destructive testing
Corning product range includes:
Corning® Med-X® Glass
Corning® Med-X® LT Glass
Corning® Supercontryx® Glass
Why use radiation shielding glass?
Wherever X-ray and gamma ray technologies are used, radiation shielding glass can protect people against ionizing radiation (interventional cardiology, CT scans, radiation therapy, etc).
Medical, Technical, and Industrial Applications:
- Fixed windows in hospitals or smaller practices
- Mobile panels and fixed barriers in hospitals or smaller practices
- Research laboratories
- Industrial scanners and non-destructive testing

Radiation Resistant Glass Applications
Radiation Resistant Glass Applications
Why use radiation resistant glass ?
In space, medicine, the nuclear industry and a range of scientific sectors, optical glass may be exposed to high-energy radiation such as gamma, electron, proton and neutron radiation. This radiation changes the transmittance of optical glass which will impact the viewing comfort of operators while handling radioactive materials. Corning developed a full range of radiation resistant glass including non-browning glass stabilized with cerium, to ensure protection, operating comfort, and safety of people working in hazardous environment.
Nuclear Power Plants, Waste treatment, and Nuclear laboratories to protect people from Low and High radioactivity
Corning SAS designs, manufactures and supplies radiation shielding windows for :
- Hot cells
- Gloveboxes
- Specific design for tough radioactive environment Windows allow a visual control of operations conducted on radioactive elements into the hot cells. The wall thickness of one shielding window can reach up to 1.50 meter and the weight exceed 12 tons !
Corning product range includes:
Complete windows “Design by Sovis” embedded into the wall ( including wall liner, window frame, alpha glass and protective glass).
Additional features on demand (fire safety, seismic restraints design, …).
Dedicated services such as Engineering and Consulting, Installation & Extraction, Refurbishment, Inspection & Diagnostic.
Why use radiation resistant glass ?
In space, medicine, the nuclear industry and a range of scientific sectors, optical glass may be exposed to high-energy radiation such as gamma, electron, proton and neutron radiation. This radiation changes the transmittance of optical glass which will impact the viewing comfort of operators while handling radioactive materials. Corning developed a full range of radiation resistant glass including non-browning glass stabilized with cerium, to ensure protection, operating comfort, and safety of people working in hazardous environment.
Nuclear Power Plants, Waste treatment, and Nuclear laboratories to protect people from Low and High radioactivity
Corning SAS designs, manufactures and supplies radiation shielding windows for :
- Hot cells
- Gloveboxes
- Specific design for tough radioactive environment
Windows allow a visual control of operations conducted on radioactive elements into the hot cells. The wall thickness of one shielding window can reach up to 1.50 meter and the weight exceed 12 tons !
Corning product range includes:
Complete windows “Design by Sovis” embedded into the wall ( including wall liner, window frame, alpha glass and protective glass).
Additional features on demand (fire safety, seismic restraints design, …).
Dedicated services such as Engineering and Consulting, Installation & Extraction, Refurbishment, Inspection & Diagnostic.

FDA Compliance for Medical Applications
FDA Compliant
Corning is the first radiation shielding glass manufacturer on the market to provide their customers and end-customers with full compliance and traceability adhering to U.S. Food and Drug Administration (FDA) regulations.
This compliance demonstrates Corning’s commitment to support public health, safety, and security through high-quality radiation shielding glass products.
Corning® Med-X® Glass, Corning® Med-Gamma® Glass, and Corning® Med-X® LT Glass are proudly manufactured in France.
Corning has also implemented since September 2022 the UDI requirements. UDI is a Unique Device Identification code assigned to medical devices by the labeler/manufacturer of the device.
Corning is the first radiation shielding glass manufacturer on the market to provide their customers and end-customers with full compliance and traceability adhering to U.S. Food and Drug Administration (FDA) regulations.
This compliance demonstrates Corning’s commitment to support public health, safety, and security through high-quality radiation shielding glass products.
Corning® Med-X® Glass, Corning® Med-Gamma® Glass, and Corning® Med-X® LT Glass are proudly manufactured in France.
Corning has also implemented since September 2022 the UDI requirements. UDI is a Unique Device Identification code assigned to medical devices by the labeler/manufacturer of the device.
Corning product range for Light shielding and Heavy shielding includes:

Corning Acquires Saint-Gobain’s Shielding and Optics Business Unit
Corning Acquires Saint-Gobain’s Shielding and Optics Business Unit
Expanding on Corning’s current radiation shielding business.
Expanding on Corning’s current radiation shielding business.
Read More
Corning continues to innovate with the launch of a new radiation shielding glass product: Corning® Med-X® LT Glass
Corning continues to innovate with the launch of a new radiation shielding glass product: Corning® Med-X® LT Glass
Innovative, Lami-Thin Shielding
Innovative, Lami-Thin Shielding
Read More
Two Corning Radiation-Shielding Glass Products Now Registered with FDA
Two Corning Radiation-Shielding Glass Products Now Registered with FDA
In the News
In the News
Read More