Corning® Med-X® LT Glass

This is an abstract image

Corning® Med-X® LT Glass

Corning® Med-X® LT Glass

Industrial Innovation

Corning® Med-X® Glass: A high-quality, transparent and safe protective Radiation Shielding Glass

► Corning® Med-X® Glass provides high-quality, transparent and safe protective shielding against X-ray radiation for medical, technical, and research applications.       
► The X-ray glass's high lead and barium content, and wide thickness range, provides optimum shielding against radiation from equipment operating in the 80 to 300 kV range.
► Our unrivalled, typical dispatch time is 2 weeks.

Learn more here : Med-X Glass

 

 

 

Corning® Med-X® LT Glass: Innovative, Lami-Thin Shielding

A combination of Unique Technologies 
With Corning® Med-X® LT Glass, Corning continues its innovation in the field of Radiation Shielding Glass.
► Thanks to an innovative laminated design combining different Corning glasses, newCorning® Med-X® LT Glass enables improved glazing.
► Corning® Med-X® Glass offers reliable radiation shielding performance and clear transparency for safer X-Ray operations.
► Corning® Advanced Glazing offers a unique combination of thin, lightweight, and tough properties, enabling a new generation of innovative windows.

The new radiation shielding solution brings improved features:
- meets the most stringent safety glazing tests,
- improved clarity with up to 89% light transmission, resistance to scratches and easy to clean material,
- weight reduction of 10kg/m2 (20Lbs/ft2) compared to existing laminated design, enabling easy handling and framing


Industrial Innovation

Corning® Med-X® LT Glass: Innovative, Lami-Thin Shielding

A combination of Unique Technologies 
With Corning® Med-X® LT Glass, Corning continues its innovation in the field of Radiation Shielding Glass.
► Thanks to an innovative laminated design combining different Corning glasses, newCorning® Med-X® LT Glass enables improved glazing.
► Corning® Med-X® Glass offers reliable radiation shielding performance and clear transparency for safer X-Ray operations.
► Corning® Advanced Glazing offers a unique combination of thin, lightweight, and tough properties, enabling a new generation of innovative windows.

The new radiation shielding solution brings improved features:
- meets the most stringent safety glazing tests,
- improved clarity with up to 89% light transmission, resistance to scratches and easy to clean material,
- weight reduction of 10kg/m2 (20Lbs/ft2) compared to existing laminated design, enabling easy handling and framing


Corning® Med-X® LT Glass

Technical Information

Corning® Med-X® LT Glass is qualified according to the most stringent international standards

► IEC 61331:2014
► EN12600
► US CFR 16 Cat.2

 

Corning® Med-X® LT Glass passed with success the safety glazing impact tests
Safety glass tests reveal how the glass will behave when subjected to an impact of about 50 kg at different drop heights: from a few centimeters to more than 1.20 m (equivalent to an adult hitting the glass unintentionally or a child landing on it accidentally).
All tests are performed by accredited independent laboratories.

Technical Information

Corning® Med-X® LT Glass is qualified according to the most stringent international standards

► IEC 61331:2014
► EN12600
► US CFR 16 Cat.2

 

Corning® Med-X® LT Glass passed with success the safety glazing impact tests
Safety glass tests reveal how the glass will behave when subjected to an impact of about 50 kg at different drop heights: from a few centimeters to more than 1.20 m (equivalent to an adult hitting the glass unintentionally or a child landing on it accidentally).
All tests are performed by accredited independent laboratories.

Ressources

Ressources

Intrigued?

Intrigued?

Partager