7 Fast Facts About PYREX Lab Glass | Corning Life Sciences

Nearly 110 years ago, Corning Life Sciences became a trailblazer dedicated to glass innovations. Today, the company is known for its labware, particularly PYREX® glassware.

To some, the word "pyrex" might evoke thoughts of reliable cookware. While Corning did create this cookware line, it revolutionized laboratory work with another type of product — PYREX lab glassware. For more than a century, these glass products have dominated the research space as pieces of essential lab equipment.

What makes PYREX laboratory glassware special, and what contributes to making it so reliable? Here are seven facts about PYREX lab glass you should know.

1. Next-Level Heat-Proof

PYREX laboratory glassware is composed of roughly 81% borosilicate glass material. This silica stands up well to extreme temperatures, ranging from -40° to 300°C. It also has a low level of thermal expansion, so PYREX glassware doesn't significantly expand or contract when you heat or cool it. As a result, PYREX lab glass has a very low risk of breakage. But you can cause breaks if you introduce a rapid temperature change, such as placing an extremely hot beaker on a cold surface. To avoid this, always cool your PYREX laboratory glassware.

2. Chemical-Resistant and Contamination-Free

PYREX laboratory glassware resists and doesn't react with many chemicals used in laboratory work. Its nonporous surface safeguards it from absorption or contamination. During lab work, you can safely use PYREX lab glass with most acids, bases, and organic solvents. However, limit use with strong alkalis and hot concentrated acids, such as phosphoric acid, hydrofluoric acid, sodium hydroxide, and potassium hydroxide. These heated acids will chemically attack the glass and can weaken it.

3. The Ultimate Precision Partner

PYREX labware is clear and transparent, making it easier for you to capture precise measurements and observations. Graduated glassware has wheel-engraved, abrasive-blasted, fire-in enameled, or permanently stained lines. Each piece of glassware is also uniformly consistent, making its behavior predictable in the lab.

4. Quality You Can Count On

Each piece of PYREX glassware conforms to the strict quality control standards adopted by the American Society for Testing and Materials (ASTM). These standards set requirements for reliability, reproducibility, quality assurance, compliance, and certification. To further ensure PYREX volumetric glassware's quality, it is tested and calibrated in an ISO/IEC 17025 accredited laboratory.

5. Built to Last a Lifetime

Due to its borosilicate construction, PYREX glassware is durable and long-lived. Specifically, PYREXPLUS® glassware has a plastic vinyl coating that makes this labware resistant to scratches and shocks from extreme temperature changes. It can also withstand repeated cleaning and use, making it an ideal tool for a vast number of lab experiments. To further extend the life of PYREX products, hold beakers, bottles, and flasks by the side rather than the rims or necks.

6. Stress-Free Safety

Due to its resistance to breakage and its ability to stand up to extreme temperatures, PYREX glassware is very safe for lab experiments. Using PYREX reduces the risk of accidents during laboratory investigations. For example, PYREX beakers are constructed with extra glass around the rim to increase strength, and the pour spout is gently sloped (rather than hooked) to minimize breakage. Additionally, the plastic vinyl coating used on PYREXPLUS products can prevent the spread of glass shards if a break does occur.

7. The Jack of All Trades Glassware

PYREX glassware is available in a variety of shapes and sizes, making it a useful tool for a wide range of lab needs. Researchers can choose from multiple types of scientific laboratory glassware, including beakers, flasks, and test tubes, to complete lab work. In addition, Corning designed specific PYREX lines for distinct purposes, such as light-sensitive applications.

These facts about PYREX lab glass combine to position it as essential labware contributing to accurate, innovative research. However, innovations at Corning reach beyond laboratory glassware. From lab essentials for bench scientists to technology for pharmaceutical vaccine and drug discovery (particularly, the development of the polio vaccine), Corning has opened countless doors to groundbreaking, industry-changing innovations.

For more information and details about PYREX glassware, visit the Corning product catalog.