Corning Showcases Advanced Glass Innovations at Touch Taiwan 2015

News Release

Corning Showcases Advanced Glass Innovations at Touch Taiwan 2015

Corning Showcases Innovations at Touch Taiwan

News Releases
Corning Showcases Advanced Glass Innovations at Touch Taiwan 2015
Corning Showcases Advanced Glass Innovations at Touch Taiwan 2015
TAIPEI, TAIWAN | Corning Incorporated | 26. August 2015

Corning Incorporated (NYSE: GLW) announced its plans to attend Touch Taiwan, Aug. 26-28 at the Nangang Exhibition Hall.

The Corning booth, #J1217, will showcase products from its Corning Glass Technologies portfolio including recently launched Corning Lotus™ NXT Glass. Specially formatted for high-performance displays, Lotus NXT Glass enables the highest resolutions and supports energy-efficient devices with rich resolutions and bright displays.

Corning will also feature Corning Iris™ Glass, a high-transmission, light-guide plate enabling thinner edge-lit LCD TVs. The exhibit will highlight new customer innovations featuring Iris Glass from AUO, Coretronics, and Chilin Solutions.  

Other Corning technologies in the booth include:

  • Corning® Willow® Glass on Carrier - Enables manufacturing of ultra-slim displays on existing fabrication lines without using hazardous chemicals commonly used in acid thinning.
  • Corning® EAGLE XG® Slim – Allows display manufacturers to produce a broader range of applications in their large-gen panel manufacturing facilities and is available in 0.4mm thickness up to Gen 8.5.
  • Corning® Gorilla® Glass 4 – Offers improved performance in resisting breakage from drops on rough surfaces, making it ideal for consumer electronic devices.
  • Corning® Gorilla® Glass for Automotive – Enables new OEM design concepts featuring shaped, anti-glare, and anti-reflective surfaces for auto interior consoles.
  • Corning® Fibrance™ Light-Diffusing Fiber – Provides colorful, decorative lighting design choices with maximum flexibility for tight or narrow spaces.


Corning will also participate at the International Display Manufacturing Conference taking place in parallel with Touch Taiwan. Dr. Millicent Ruffin, director, Corning Advanced Technology Center, will discuss the versatility of organic light-emitting diodes (OLEDs) that provide an array of lighting and display applications. Dr. Ruffin will speak from 10:30-11:15 a.m. Thursday, Aug. 27 in 504bc in the Nangang Exhibition Hall.

“Corning’s participation at Touch Taiwan demonstrates Corning’s continued commitment to Taiwan,” said Daniel Tseng, President of Corning Display Technologies Taiwan. “Our exhibit this year focuses on our latest cutting-edge innovations and highlights our collaboration with customers in the display industry. Visit Corning’s booth at the show to see the advancements Corning is making in this space.”

Forward-Looking and Cautionary Statements

This press release contains “forward-looking statements” (within the meaning of the Private Securities Litigation Reform Act of 1995), which are based on current expectations and assumptions about Corning’s financial results and business operations, that involve substantial risks and uncertainties that could cause actual results to differ materially. These risks and uncertainties include: the effect of global political, economic and business conditions; conditions in the financial and credit markets; currency fluctuations; tax rates; product demand and industry capacity; competition; reliance on a concentrated customer base; manufacturing efficiencies; cost reductions; availability of critical components and materials; new product commercialization; pricing fluctuations and changes in the mix of sales between premium and non-premium products; new plant start-up or restructuring costs; possible disruption in commercial activities due to terrorist activity, armed conflict, political or financial instability, natural disasters, adverse weather conditions, or major health concerns; adequacy of insurance; equity company activities; acquisition and divestiture activities; the level of excess or obsolete inventory; the rate of technology change; the ability to enforce patents; product and components performance issues; retention of key personnel; stock price fluctuations; and adverse litigation or regulatory developments. These and other risk factors are detailed in Corning’s filings with the Securities and Exchange Commission. Forward-looking statements speak only as of the day that they are made, and Corning undertakes no obligation to update them in light of new information or future events.

About Corning Incorporated

Corning (www.corning.com) is one of the world’s leading innovators in materials science. For more than 160 years, Corning has applied its unparalleled expertise in specialty glass, ceramics, and optical physics to develop products that have created new industries and transformed people’s lives. Corning succeeds through sustained investment in R&D, a unique combination of material and process innovation, and close collaboration with customers to solve tough technology challenges. Corning’s businesses and markets are constantly evolving. Today, Corning’s products enable diverse industries such as consumer electronics, telecommunications, transportation, and life sciences. They include damage-resistant cover glass for smartphones and tablets; precision glass for advanced displays; optical fiber, wireless technologies, and connectivity solutions for high-speed communications networks; trusted products that accelerate drug discovery and manufacturing; and emissions-control products for cars, trucks, and off-road vehicles.