下文最初发表于2020年12月9日的SelectScience上,点击此处可查看。
以下是选择最适合细胞培养实验的培养瓶时应注意的事项
Biological and chemical reagents must be properly stored to maintain their purity and integrity of composition. Any decrease in purity can result in contamination and subsequently lead to inaccurate experiments and unusable data. When it comes to storing media or sera for cell culture applications, both polyethylene terephthalate (PET) and polyethylene terephthalate glycol (PETG) come highly recommended. Whilst often grouped together and rather similar in name, PETG is advertised to improve upon the already vaunted break-resistance of PET. Does this claim stack up, and how can you make the best decision for your cell culture storage needs?
To meet the growing demand for aqueous solution storage, Corning offers a wide range of its newest PET media bottles. The PET resin used in its manufacturing makes the bottle lightweight, break-resistant, and as transparent as glass. The bottles themselves meet the highest USP Class VI standards, hence certified noncytotoxic and nonhemolytic. Easy to handle and highly ergonomic, they offer an efficient alternative to glass thanks to the reduced long-term maintenance and replacement costs.
生物学和化学试剂必须保存得当,以便保持其组分的纯度和完整性。纯度下降会导致污染,造成实验不准确和数据无法使用。强烈推荐在细胞培养应用中使用聚对苯二甲酸乙二醇酯 (PET) 和聚对苯二甲酸乙二醇酯G (PETG) 瓶保存培养基或血清。尽管两者常被归为一类且名称相似,但据称PETG瓶的性能较具有抗裂性的PET瓶有所提升。这种说法是否正确?如何才能根据细胞培养储存需求做出最佳选择?
为满足不断增长的水溶液储存需求,康宁推出最新系列的PET培养基瓶。这种培养基瓶由PET树脂制成,重量轻、抗裂,且如玻璃般透明,符合USP VI级最高标准,经认证无细胞毒性、无溶血性。其易于操作,符合人体工程学设计,可降低长期维护和更换成本,是一种高效的玻璃瓶替代品。
全新防漏瓶盖
首次面世时,PET培养基瓶最显著的特性是采用了康宁最具创新性的HDPE瓶盖。该瓶盖经验证符合IATA包装说明650标准,防漏性能优于其他PETG瓶常用的普通瓶盖。康宁HDPE瓶盖的防漏性能使其适合在航空运输条件下使用,具有多功能性。
满足低温需求
PET质地坚固,适用于较宽的温度范围。康宁PET培养基瓶通常可耐受低至-40°C的低温,也可在低至-70°C的温度下长期保存试剂和缓冲液。除了低温差外,它们还可耐受高达95kPa的内部压力。在一项对比研究中,康宁比较了PET培养基瓶与同类厂商PETG瓶在-80°C下保存血清30天后的结果。PET培养基瓶无任何物理变化,各血清在后续的细胞培养中的性能也相同。观察结果表明,PET培养基瓶对压力和温差的耐受性可与PETG瓶媲美。
抗裂性能极佳的培养基瓶
用聚合物树脂替代玻璃器皿的主要好处之一是其具有抗破碎性,而实验室玻璃器皿破碎会带来安全风险,导致额外的维护成本。PET和PETG都具有耐久性,但PETG据称可以使培养基瓶更柔韧,进一步降低了脆性。康宁开展的一项独立研究显示,使用PET八角瓶和PETG方瓶储存细胞培养液,分别在-70°C和-40°C下放置48小时后,两种瓶的机械性能相当。随后使用Lansmont跌落试验机,让瓶子从910 mm (35.8英寸) 的固定高度跌落至钢制表面,对其进行目视评估。研究结果再次表明,两者的机械性能相当,PET具有极佳的抗裂性,可替代其他材料。
满足细胞培养需求
PET和PETG均有弹性且保留了类似玻璃的特性,越来越多地作为玻璃瓶替代品用于储存应用。PETG旨在进一步降低树脂的脆性,但以上研究结果表明,在所有应用中,PET的性能均与PETG相当。康宁PET培养基瓶具有抗裂、耐高低温和耐压的特性,且配有防漏螺旋盖,能够满足各种细胞培养应用需求。

联系我们