Cell Culture Inserts | Permeable Supports | Corning

可穿透性细胞培养小室是贴壁依赖型细胞和非依赖型细胞研究的必需工具

Overview

Demanding research needs all the support it can get.

Why have our permeable supports become the leading brand of cell culture inserts over the past 25 years? An indispensable, easy-to-use research tool, Corning permeable support brands can be used to create many cell models across a wide range of research areas. Add permeable supports to your research to:

  • Produce a cell culture environment that closely resembles an in vivo state
  • Allow polarized cells to carry out metabolic activities in a more natural manner through both apical and basolateral feeding
  • Co-culture cells with or without cell-to-cell contact 
  • Design a diversity of experiments using various pore sizes, membrane types, and coatings; custom surfaces and configurations are also available for specialized requirements. 

These essential tools for studying both anchorage-dependent and independent cell lines come ready to use, pre-packaged in standard multiple well plates. Individual inserts are also available. Include them in your research, and get ready to transform your scientific concepts into life-changing discoveries.

Learn More

Learn More About Permeable Supports

Transwell, Snapwell™, Netwell®, and Falcon® Permeable Supports

Transwell, Snapwell™, Netwell®, and Falcon® Permeable Supports

Transwell, Snapwell™, Netwell®, and Falcon® Permeable Supports

More scientists reach for our permeable supports than any other research tools of their kind.

More scientists reach for our permeable supports than any other research tools of their kind.

Corning® FluoroBlok™ Cell Culture Inserts

Corning® FluoroBlok™ Cell Culture Inserts

Corning® FluoroBlok™ Cell Culture Inserts

Patented light-tight PET membrane.

Patented light-tight PET membrane.

Permeable Support HTS Plates and Systems

Permeable Support HTS Plates and Systems

Permeable Support HTS Plates and Systems

Compatible with most robotics and fluid handlers, our automation friendly HTS systems increase growth area and yield.

Compatible with most robotics and fluid handlers, our automation friendly HTS systems increase growth area and yield.

应用

将科学应用于生活

Featured Resources

概述

可穿透性细胞培养小室可以满足实验所需

为什么我们的可穿透性细胞培养小室能够在过去25年中成为细胞培养嵌套领域的领导品牌?作为一款必不可少且易于使用的工具,康宁的可穿透性细胞培养小室可以在不同研究领域创建多种细胞模型。您可以在下列研究工作中使用可穿透性细胞培养小室:

  • 创造出接近体内状态的细胞培养环境使极化细胞以更为自然的方式通过顶膜和基底侧膜进行代谢行为
  • 在有细胞间接触和无细胞间接触的情况下共培养细胞
  • 通过采用不同孔径尺寸、膜材质以及涂层来设计多种实验。同时也可针对具体需要来定制表面和配置。

这些适用于于贴壁依赖性细胞和非依赖性细胞类型的关键研究工具随时可以使用,并以标准多孔板的形式进行了预包装。也可单独定购嵌套小室。在研究中使用它们,准备好将您的科学理念转化为改变人们生活的发现。

如何购买

购买方式

新亮点

特色产品、推广及其它

康宁科学研讨会

康宁科学研讨会

通过这些免费的网络研讨会来帮助您获取最新操作技巧和最佳操作方法。

通过这些免费的网络研讨会来帮助您获取最新操作技巧和最佳操作方法。

立即注册

可穿透性细胞培养小室用户群

可穿透性细胞培养小室用户群

希望与其它研究人员进行交流吗?加入我们的用户群,分享您的观点并学习他人经验。

希望与其它研究人员进行交流吗?加入我们的用户群,分享您的观点并学习他人经验。

注册

特色资源

癌症干细胞:恶性肿瘤的幕后黑手?

了解癌症干细胞的生物与化学特性是探索有效治疗方法的关键。本文讨论了癌症干细胞的研究机制,着重研究使用多种细胞外基质用于分析体内和体外模式下癌症干细胞的生长与行为

了解更多

以更大范围的生理相关性建立细胞培养

有证据表明,3D细胞培养即建立生理上细胞-细胞以及细胞-ECM相互作用能够更好地模拟组织特性。阅读本文了解3D模型如何促进癌症生物学、组织工程学以及再生药物的解释性研究。

了解更多

大量在线论文摘要与文章

查找如何利用细胞培养小室来研究嗜中性粒细胞在间隙基质中的迁移,或研究药物转运通量的增加。了解如何实现自动实现药物吸收检测。查看在线技术资源。

了解更多