Viral Vectors (VV) Suspension Cell Culture Scale-up | Viral Vector Gene Therapy | Corning

Using Viral Vectors to Revolutionize Gene Therapy Applications

Using Viral Vectors to Revolutionize Gene Therapy Applications

Viral vectors are commonly used in gene therapy applications as a means to deliver modified DNA to treat various health conditions. But to get from lab to market cell culture systems used to develop these therapies need to swiftly and accurately scale-up.

Suspension culture systems can be a good choice for scaling up viral vectors, as the transition from smaller vessels to larger culture systems is reproducible and suspension culture environments can be easily monitored and controlled.

From Erlenmeyer and spinner flasks to expansion and rocker bags and closed system solutions, Corning’s portfolio of single-use suspension cell culture platforms are available to help streamline your scale-up of viral vector applications.

Featured Resources

Support

Application Support for Gene Therapy