Wall-Mountable Hardware Drawings
Wall-Mountable Hardware Drawings
Wall-Mountable Connector Housing (WCH)
Wall-Mountable Connector Housing (WCH)
Part Number | Description | Drawing Format | |||
---|---|---|---|---|---|
WCH-02P | Wall-Mountable Connector Housing (WCH), holds 2 CCH connector panels | DXF | VSS | BIM | |
WCH-04P | Wall-Mountable Connector Housing (WCH), holds 4 CCH connector panels | DXF | VSS | BIM | |
WCH-06P | Wall-Mountable Connector Housing (WCH), holds 6 CCH connector panels | DXF | VSS | BIM | |
WCH-12P | Wall-Mountable Connector Housing (WCH), holds 12 CCH connector panels | DXF | VSS | BIM |
Wall-Mountable Connector Housing Accessories
Wall-Mountable Connector Housing Accessories
Part Number | Description | Drawing Format | |||
---|---|---|---|---|---|
WCH-SPLC-2P | Splice Tray Holder for WCH-02P, accommodates 2 Type 2R or 1Type 4R reduced-length splice trays | DXF | |||
WCH-SPLC-4-8 | Splice Tray Holder for WCH-04P and WCH-06P, accommodates 8 Type 2R or 4 Type 4R reduced-length splice trays | DXF | |||
WCH-SPLC-12 | Splice Tray Holder for WCH-12P, accommodates 12 Type 2R or 6 Type 4R reduced-length splice trays | DXF |
Wall Mount Outlets
Wall Mount Outlets
Part Number | Description | Drawing Format | |||
---|---|---|---|---|---|
WMO-35 | Workstation Multimedia Outlet (WMO), beige | DXF | |||
WMO-85 | Workstation Multimedia Outlet (WMO), white | DXF | |||
WMO-CP01-AX | Connector Panel with one cut-out,no jacks installed | DXF | |||
WMO-CP02-AX | Connector Panel with two cut-outs 0.582 x 0.816 inches, no jacks installed | DXF |
Industrial Connector Housings (CCH) Hardware
Industrial Connector Housings (CCH) Hardware
Environmental Distribution Center (EDC)
Environmental Distribution Center (EDC)
Part Number | Description | Drawing Format | |||
---|---|---|---|---|---|
EDC-02P-NH | Environmental Distribution Center (EDC), holds 2 CCH connector panels and 2 Type 2R or 1 Type 4R reduced-length splice trays; no cable entry holes provided | DXF | VSS | BIM | |
EDC-06P-NH | Environmental Distribution Center, holds 6 CCH connector panels and 6 Type 2S or 3 Type 4S splice trays; no cable entry holes provided | DXF | VSS | BIM | |
EDC-12P-NH | Environmental Distribution Center, holds 12 CCH connector panels and 12 Type 2S, 6 Type 4S or 6 Type 4A splice trays; no cable entry holes provided | DXF | VSS | BIM |
Single-Panel Housings (EDC)
Single-Panel Housings (EDC)
Part Number | Description | Drawing Format | |||
---|---|---|---|---|---|
SPH-01P | Single-Panel Wall-Mount Housing (SPH); accepts 1 CCH connector panel; also includes a splice holder for up to 12 heat-shrinks | DXF | VSS | BIM | |
CCH-CS | CCH Splicing Cassette; accepts 1 CCH connector panel and up to 24 single-fibre or 6 ribbon heat-shrink splice protectors; comes with 12 60-mm single-fibre heat-shrink splice protectors, grommets and cable ties for strain relief, protective braided tubing, and mounting rails; for use in CCH-01U/2U/3U/4U housings or can be wall mounted | DXF | VSS | ||
CCH-CF | CCH Slack Storage Cassette; accepts 1 CCH connector panel and provides modular slack storage for direct-,factory- or field-termination of incoming (e.g., distribution) cables; grommets and cable ties for strain relief, protective braided tubing, mounting rails; for use in CCH-01U/2U/3U/4U housings or can be wall mounted | DXF | VSS |