SMF-28® ULL Optical Fibers | Ultra-low-loss Fiber | Corning


Lowest loss of any 80 µmterrestrial-grade, single-mode fiber

Corning® SMF-28® ULL Optical Fiber Portfolio

Corning® SMF-28® ULL Optical Fiber Portfolio

Corning’s SMF-28® ULL optical fiber portfolio has the lowest-loss 80 µm2 terrestrial-grade fibers available in the market – with millions of kilometers sold and deployed worldwide in the harshest environments and most demanding terrestrial core networks.

Compliant to ITU-T G.654.C, this ultra-low-loss fiber can be leveraged to extend network span lengths, skip amplification sites, upgrade to faster bit rates, add network components for improved flexibility, and/or lengthen the distance between regenerators.

Ultra-low-loss optical fiber allows carriers and cloud operators to extend optical reach at very high data rates and makes networks scalable for higher capacities as the demand for bandwidth continues to grow.

All products in the SMF-28 ULL fiber portfolio are also available in a smaller 200 μm outer diameter for use in high-density cable designs. SMF-28 ULL fiber, compliant to G.654.C, is also available with advanced bend capability, meeting the fiber macrobend loss requirements of the ITU-T G.657.A1 standard.

How To Order SMF-28 ULL Optical Fibers

SMF-28 ULL fiber can be purchased natural or colored. Fibers with Corning® ColorPro® identification technology, our coloring solution, enable cable manufacturers to reduce cost, minimize footprint, and leverage an enhanced product offering.

To learn more about our products or to place an order, please contact your sales representative, call our Customer Service Department at 1-607-248-2000 (U.S. and Canada) / +44-1244-525-320 (Europe), or email us at cofic@corning.com.