At Corning Life Sciences, we take lab sustainability seriously and always look for ways to reduce our carbon footprint. The HybridRack does just that, marrying functionality and sustainability by pairing a sturdy, polypropylene deck with a paperboard base to allow for more sustainability in science. All without sacrificing quality, comfort, or reliability. These Axygen tips are supplied in sustainable paperboard racks that help reduce the amount of plastic used in each case by about 70%.
- Same consistent and high quality performance you have come to expect from Axygen pipette tips
- Unique design allows for use as a filter tip reload system
- Plastic deck is compatible with Axygen MultiRack and Corning® DeckWorks™ pipette tip racks
- Made in an ISO 13485 and ISO 14001 registered facility