Corning's invention of the first low-loss optical fiber ignited the critical spark that began a communications revolution that forever changed the world. Today, there are more than five billion kilometers of fiber cable installed around the globe, and Corning continues to lead the fiber optic cable industry in product quality and innovation.
Fiber Optic Cables
Fiber Optic Cables
The First Consideration with Fiber Optic Cable is the Environment
Fiber Optic Cables by Environment
Fiber Optic Cables by Environment
The first consideration in choosing a fiber optic cable is the environment that you will be using it in. Corning has fiber optic cables for outdoor, indoor/outdoor, and indoor environments in a variety of types and applications.
 
Outdoor Cables
: Outdoor CablesFiber optic cables for outdoor applications are engineered to withstand the more demanding conditions seen outside, from environmental extremes to mechanical forces.
Product Categories:
• Aerial
• Duct
 
Indoor/Outdoor Cables
: Indoor/Outdoor CablesIndoor/Outdoor fiber optic cables are flame-retardant (FR) cables that are designed to meet both the rigorous environment of the outdoors and be routed indoors, where flame rating requirements also apply.
Product Categories: 
• Aerial
• Duct
• Low Smoke Zero Halogen (LSZH)
• Plenum
• Riser
Outdoor Cables by Type
Outdoor Cables by Type
Corning offers a comprehensive portfolio of outdoor cable types including loose tube, ribbon, and microduct with a wide range of fiber counts and construction designs for terrestrial networks.
Outdoor Cables by Application
Outdoor Cables by Application
Outdoor fiber optic cables can be strung along telephone poles (aerial), installed inside underground ducts, or buried directly below ground. Cable designs vary based on the installation application.
 
Want to See Cable and Closure Recommendations?
Learn more: Want to See Cable and Closure Recommendations?Visit our Fiber Optic Cable and Closure Solutions section.