Thunderbolt™ Optical Cables | Optical Cables by Corning
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
Thunderbolt™ Optical Cables

Thunderbolt™ Optical Cables

Thunderbolt™ Optical Cables

Specifications

Specifications

Thunderbolt™ Optical Cables by Corning connect computers and devices at incredible speed and over longer distances. They’re thin, light and remarkably tough — Optical Cables by Corning can be bent, squeezed, and tangled.

Available in 5.5m, 10m, 30m, and 60m lengths.

Distance
Computer/Host to Device: Up to 60 m (200 ft)

Connector
Mini DisplayPort

Environmental
Operating Temperature: 0° to 45°C (32° to 113°F)

Compliance
Emissions: FCC Class (B), CE
Regulatory: RoHS, UL 758, AWM VW-1
Maximum Cable Tensile Strength: 33 lbs
Eye Safety: Class 1 Laser Product per IEC 60825-1
UL Listing Mark: Meets Safety Requirements – Category AOC

Download Specification Sheet

Thunderbolt in Action

Frequently Asked Questions

Frequently Asked Questions

Are Thunderbolt™ Optical Cables by Corning compatible with all Thunderbolt peripheral devices?

Yes. Thunderbolt Optical Cables by Corning have been fully tested to meet Intel’s “Thunderbolt Interconnect Specification” which ensures interoperability. Corning has also attended industry “Plug Fest” events that successfully tested more than a hundred Thunderbolt devices to further insure that all electrical/optical Thunderbolt interconnect cables are fully compatible.

Can I ‘daisy chain’ two Thunderbolt™ Optical Cables by Corning together to double my distance?

No. The Thunderbolt™ standard does not allow using a passive Mini Display Port (mDP) receptacle adapter to connect two assemblies together. Thunderbolt™ Optical Cables by Corning comes in lengths up to 100 meters and thereby covers almost all applications.

More Frequently Asked Questions >