AMERICASChange Region

Products | MobileAccess2000


Scalable Multi-Operator Coverage

The MobileAccess2000 is a worry-free in-building wireless coverage platform, delivering multi-service, multi-operator wireless coverage over a single, broadband infrastructure. With Wire-it-OnceTM architecture, the MobileAccess2000 uses service-specific, chassis-based modules that automatically groom wireless signals, in order to maintain signal strength and quality in large-scale, multi-operator and multi-service environments.  With this modularity, customers can introduce new wireless services or activate new operator services at any time without rewiring the passive network in the ceilings.

/uploadedImages/Cable_Systems/NAFTA/Assets/Images/ma_building_MA2000_Solo.jpgMobileAccess2000 Benefits:

  • Single broadband architecture supports multiple operators and mobile services from 400 MHz to 6 GHz including, GSM, CELL, PCS, iDEN, AWS, 700 MHz LTE, UMTS, DCS, Public Safety, WMTS, Paging, and more.
  • Integrated and transparent Wi-Fi® support.
  • Modular carrier-service packaging for easy and cost-effective addition of new voice and data services.
  • Higher power quad-service remote modules optimize the number of antennas required to cover open air topologies (available in both indoor and outdoor configurations).
  • Managed elements are housed in secure and accessible telecom closets.
  • Intelligent signal handling and low-loss elements ensure carrier-grade performance.
  • Proactive management system enables centralized monitoring and control.