Jumper in a Box

Corning's Jumper in a Box: We pack. You stack. It tracks. It’s that easy!

Corning's Jumper in a Box: We pack. You stack. It tracks. It’s that easy!

Designed to streamline inventory management, the Corning Jumper in a Box (JIAB) solution is available with data center-friendly corrugated plastic. This JIAB option offer a stackable, standard size box that contains up to 70 jumpers. All the core product information is clearly visible on the box, including part number, fiber mode, and jumper length.

Need help ordering the right JIAB for you?

Complete the form below to connect with our Business Development Representative.

Contact Us >>

 
ECO Series Solution
Design Features

• Refillable, corrugated plastic design

• Holds up to 70 jumpers, up to 20 m long

• Self-tracking inventory system

Solution Value

• Can be used and stored inside data centers

• Improved inventory management

• Lower risk of stock running out and easier recognition for reorder

• User-friendly and time-saving features enabling higher workplace efficiency

Part number identification at a glance

Self-tracking inventory count on each bag

Colored bar indicating single-mode or multimode

Tools & Resources

Contact Us

For prompt assistance, please complete the form below and one of our representatives will contact you.

Thank you!

Thank you for contacting us. A Corning representative will be contacting you shortly about your inquiry. Should you need immediate assistance please all our customer service line at +1 800-743-2675.