- The industry’s first media converter offering to support both 10G speeds and provide HPoE.
- Supports 90W PoE++ (HPoE) and is backward compatible to support PoE, PoE+, PoE++ (60W) / 802.3bt.
- Supports 10G speeds and is backward compatible to support 1G or 2.5G speeds.
- Cost-effective solution reduces network deployment costs by 45% compared to alternate media converter solutions.
- Protect your infrastructure investment with the ability to scale and upgrade as needed.
- Compatible with Corning’s end-to-end fiber, power, hardware, and connectivity solutions.
- Din-rail mounting and small form factor allow for deployment flexibility.
Not Your Average Media Converter
The Media Converter Advantages are Real
The Media Converter Advantages are Real
The Media Converter Benefits are Clear
The Media Converter Benefits are Clear
More PowerSupports up to 90W HPoE 802.3bt |
|
More DataSupports up to 10G speeds |
|
FlexibleInteroperability with existing switches |
|
Cost Effective45% cost savings compared to industry leaders |
Corning 10G HPoE Media Converter FAQs
Corning's 10G HPoE Media Converter opens up a world of possibilities at the network edge, promising reliability, performance, and flexibility that your evolving IT telecommunications demands. Read the FAQs on our 10G Media Converter to understand how this product can seamlessly integrate into your infrastructure!
-
What is a 10G HPoE Media Converter, and how does it benefit my network infrastructure?
The 10G HPoE Media Converter is a versatile device that extends individual ports to edge devices in your network. It supports 10G speeds, provides backward compatibility with lower speeds, and supports high-power PoE++ (HPoE) with 90W capabilities. It enhances connectivity and flexibility in your network infrastructure.
-
Is the 10G HPoE Media Converter compatible with my existing network equipment and Corning's solutions?
Yes, the 10G media converter is interoperable with both existing copper or fiber switches and Corning's end-to-end fiber, power hardware, and connectivity solutions, ensuring seamless integration into your network.
-
What types of devices can I connect using the 10G HPoE Media Converter?
You can connect a wide range of devices to the 10G Media Converter, including advanced surveillance cameras, access points, IoT devices, and more, thanks to its support for high-power PoE++ (HPoE) and other PoE standards.
-
Can I use the 10G HPoE Media Converter for lower-speed connections, such as 1G or 2.5G?
Absolutely, this 10G media converter is backward compatible with lower speeds, ensuring versatility and adaptability to your network's needs.
-
How can I integrate the 10G HPoE Media Converter into my network infrastructure to maximize its benefits?
To make the most of this 10G HPoE Media Converter, consider consulting with our experts or referring to the user manual for detailed instructions on integration, configuration, and best practices tailored to your network setup.
With our Media Converter and our overall Long-Reach Solution, Corning shows below how you can power your multiple PoE devices in whatever environment you are supporting.
Corning 10G HPoE Media Converter
Corning 10G HPoE Media Converter
Customers who are planning for Wi-Fi 6, point-to-point wireless links, and other bandwidth-demanding technologies are looking for connectivity solutions that can grow with them as their technology needs evolve. These customers – universities, commercial buildings, campus environments, stadiums, senior living communities, resorts, and the like – need both 10G speeds and 90W PoE++ (HPoE) power output. However, current media converter options in the market are expensive and limited. Corning is solving for more bandwidth and more power at the edge with the industry’s first HPoE 10G media converter solution.
The Corning 10G HPoE Media Converter is the smallest industrial-grade 10G Ethernet media converter (from 10000Base-X SFP+ to 10G/5G/2.5G/1G/100M Base-T Copper) with 802.3bt Power over Ethernet Plus Plus (PoE++) injector function to deliver up to 90W of power output and high data transmission speed to PDs (powered devices) installed in a remote area where sufficient and reliable power input is required, providing non-blocking wire-speed performance and great flexibility for 10G Ethernet extension in harsh industrial environment. It is equipped with one 10G/5G/2.5G/1G/100M Base-T RJ45 copper interface and one 10GBase-X SFP+ fiber optic interface delivered in an IP30 rugged but compact sized strong case with redundant power system (44~57VDC).
The 10G HPoE Media Converter is ideal for wide range of applications from copper to fiber media conversion wherever up-to-10GE bandwidth is required in climatically demanding environments with wide temperature ranges.
Let me help you navigate connectivity solutions!
Complete this form to get started today.
Corning 10G HPoE Media Converter Application
Corning 10G HPoE Media Converter Application
The Corning FMC-10G lends itself to 2 main methods of deployment.
Method 1: Single sided - extending the reach of an optical switch.
Method 2: Double-sided - extending the reach of a copper based switch.
Additional Resources
What is Fiber to the Edge?
What is Fiber to the Edge?
Fiber to the Edge, or FTTE, is an architecture for local area networks (LAN) that uses optical fiber to bring data to the edge of the network.
Fiber to the Edge, or FTTE, is an architecture for local area networks (LAN) that uses optical fiber to bring data to the edge of the network.
Learn MoreLong-Reach Solutions
Long-Reach Solutions
Long-Reach Solutions offer a streamlined architecture that can adapt to future needs and grow with flexible cable infrastructure.
Long-Reach Solutions offer a streamlined architecture that can adapt to future needs and grow with flexible cable infrastructure.
Learn MoreFully Managed Software-Defined LAN
Fully Managed Software-Defined LAN
We designed our SD-LAN solution specifically for the needs of the enterprise. As technology plans grow and evolve, network demands become more complex.
We designed our SD-LAN solution specifically for the needs of the enterprise. As technology plans grow and evolve, network demands become more complex.
Learn MoreRemote Power Solutions
Remote Power Solutions
Corning’s remote power solution frees up closet space, centralizes backed-up power and environmental conditioning, and lightens the horizontal cabling and support burden by safely taking fiber and power deep into the building.
Corning’s remote power solution frees up closet space, centralizes backed-up power and environmental conditioning, and lightens the horizontal cabling and support burden by safely taking fiber and power deep into the building.
Learn More