Auto Focus Lens Modules: C-T-Series | Corning® Varioptic® Lenses | Corning

varioptic droplets

Auto Focus Lens Modules: C-T-Series

Auto Focus Lens Modules: C-T-Series

Products

C-T-39N0-A1-005

The C-T-39N0-A1-005 is an electronically focused, controllable 0.5X Telecentric lens module based on the A-39N0-A1 variable focus lenses. The C-T-Series incorporates all necessary electronic components to drive the lenses and only requires a DC power supply, focus can be controlled through either an RS232 or I²C input. This lens, compatible with C-mount cameras featuring sensor sizes up to 1” has been specifically designed for machine vision applications.

Learn More

C-T-39N0-A1-010

The C-T-39N0-A1-010 is an electronically focused, controllable 1X Telecentric lens module based on the A-39N0-A1 variable focus lenses. The C-T-Series incorporates all necessary electronic components to drive the lenses and only requires a DC power supply, focus can be controlled through either an RS232 or I²C input. This lens, compatible with C-mount cameras featuring sensor sizes up to 1” has been specifically designed for machine vision applications.

Learn More