Federal Government Solutions

Information Security, Reliability, and Simplicity Delivered

Information Security, Reliability, and Simplicity Delivered

Military and civilian federal organizations depend on their network infrastructure to serve and protect the nation. We know failure isn’t an option and we can help prevent it. Government agencies have relied on Corning networking solutions for more than 30 years – that’s proven performance you can count on.

Looking for a streamlined way to deliver secure fiber to the desk? Check out our multiclassification mesh solution. Learn More

Need scalable and reliable data center or LAN solutions? Take a look at our secure solutions. Learn More

Download Our Brochure

Want to learn more about how Corning provides both security and reliability to your network? Download our Federal Government Solutions brochure below.

Download

Multiclassification Mesh Solutions

Multiclassification Mesh Solutions

Simple, Secure Fiber to the Desk

Our mesh solution consolidates multiple disparate security enclave cables into one cable, which can be run to a workstation while maintaining network and classification separation. This solution reduces cabling to the user by 75% while mitigating potential errors and information security risk.

The secure multiclassification mesh module is ideal for LAN, data center, SCIF, and fiberto-the-desk deployments. It is CTTA, CISA, and CISO approved for your peace of mind. The Department of Defense (DOD) has also approved the module for use by its vendors and contractors. 

Find out what our multiclassification mesh module can do for your network.

Features Benefits
Small form-factor components Saves zone and rack space
Minimized cable and hardware out to the workstation Saves labor and material costs
Reduced cable diameter Simplified MAC work
Blister packs as a replacement of boxes Reduced waste and on-site clean-up efforts
Preterminated components Increased network performance
Parallel transmission Enables seamless migration to 40G-100G

Secure Solutions

Secure Solutions

Reliable Performance for Mission-Critical Networks

You need a solution that delivers top-notch network security while enabling you to quickly and easily identify networks. Our secure solutions allow for a completely customizable installation, from the data center throughout the local area network (LAN).

We offer 12 colored keys, so you can simply and quickly segment your network and prevent connections with the wrong network. Our keyed, keyed and colored, and non-keyed colored options are available for both preterminated and field-terminated applications. And in our latest enhancement, part of our secure solutions* portfolio now comes equipped with CleanAdvantageTM technology!

Connect to fast and reliable network security solutions. Download our Secure Solutions Ordering Guide to learn more.

*Included on select EDGE/EDGE8 pre-terminated non-keyed solutions.

Download

Bringing value to your secure network

Efficiency

Customisable colors and keying throughout the facility enable faster and easier network identification.

Security

With the ability to distinguish between high- and low-risk areas, as well as keys that are not duplicable with standard components, our solutions provide a next-generation approach to network security.

Flexibility

Twelve different colors available for preterminated for field-terminated applications, with keyed and non-keyed options available. A full offering of connectors, adapters, modules, and jumpers are available for all your network needs.

Our Products

Place your network, and your peace of mind, in our hands.

How can we help you?

Do you have a data center or local area network challenge or upcoming project you would like to discuss with Corning experts?

Please fill out the form below to have a local Sales Engineer contact you.

 

One of our experts will contact you soon.

Thank you for registering, and we look forward to working with you to meet all you Federal Government Solutions needs.