Product Detail
C-u-25H0-075
The C-u-25H0-075 is based on an inverted and modified C-S-25H0-075. Combined with the use of specific extension rings, either for C-Mount or M12, an unexpensive AutoFocus microscope can be built. The module is built-in with an FPC cable, and can be connected to a standard 0.5 mm pitch FPC connector. This module can be driven by the same drivers as the A-25H0 Variable Focus Lens.
| TYPICAL PERFORMANCE AT 25°C | |
|---|---|
| Mechanical Back Focal | 15 mm (X2) to 37 mm (X5) | 
| Working Distance | 5.4 mm (X5) to 7.8 mm (X2) | 
| Working Distance range | ±0.85 mm (X5) to 0.65 mm (X2) | 
Key Features
- 6 pins Flex Cable compatible with Molex connector 525590652
 - Compact
 - No moving parts, no vibrations
 - Built-in thermal sensor
 
Ordering Information
- C-u-25H0-075-43: with bent flex cable (FPC-A-43) and no IR-Cut filter
 
Getting Started
For more detailed information on optical, mechanical, electrical performance and design, please contact us.