Corning Incorporated (NYSE:GLW) today announced it has expanded its product line for bioprocess applications with the addition of the Corning® 5L Erlenmeyer flask, designed to help scale up suspension culture with space efficiency in mind. The flasks are sterile and ready to use, ideal for shaker culture applications and storage.
Corning designed its new flask to address customers’ increasing needs to reduce costs and to make more effective use of available space. The diameter of the Corning 5L Erlenmeyer flask is the same as Corning’s 2L and 3L flasks. The new 5L flask fits into existing shaker hardware and holds a higher volume of suspended cells without taking up more space in lab incubators.
“Corning understands that our customers are constantly looking for ways to meet their need for a continuous flow of cell cultures for scale-up without requiring more space or money to do so,” said Chris Mach, director of Bioprocess, Corning Life Sciences. “The Corning 5L Erlenmeyer provides a bigger flask without requiring bigger equipment to support it, and also features a new, patented design to increase culture performance.”
Performance features of the Corning 5L Erlenmeyer flask include:
• Patented baffle-bottom design that reduces stress on cells and helps fluid flow and aeration
• Molded-in graduations for accuracy
• Large vent cap for continuous gas exchange while ensuring sterility and preventing leakage
• Pre-sterilized at the highest Sterility Assurance Level (SAL) of 10-6
• Certified nonpyrogenic and RNase and DNase-free
• One-time reusability by autoclaving at 121oC, 15psi for 20 minutes
• Ergonomically designed neck for easy handling and splash-free, easy-pour design
The Corning 5L Erlenmeyer flask is a heavily constructed, metal-free polycarbonate vessel. A USP Class VI material provides excellent optical clarity and mechanical strength, and also features heavy, metal-free polypropylene caps.
Corning Life Sciences continually brings new and innovative laboratory technologies to researchers worldwide. Corning helps customers succeed by providing innovative, high-quality products and services in the areas of polymer science, biochemistry and molecular biology, glass melting and forming, surface modification, and characterization science.
To learn more about the Corning 5L Erlenmeyer or any Corning Life Sciences products, please contact a customer service representative at 1-800-492-1110, toll free in the United States; (+1) 1-978-442-2200 internationally; or visit www.corning.com/lifesciences .
Forward-Looking and Cautionary Statements
This press release contains “forward-looking statements” (within the meaning of the Private Securities Litigation Reform Act of 1995), which are based on current expectations and assumptions about Corning’s financial results and business operations, that involve substantial risks and uncertainties that could cause actual results to differ materially. These risks and uncertainties include: the effect of global political, economic and business conditions; conditions in the financial and credit markets; currency fluctuations; tax rates; product demand and industry capacity; competition; reliance on a concentrated customer base; manufacturing efficiencies; cost reductions; availability of critical components and materials; new product commercialization; pricing fluctuations and changes in the mix of sales between premium and non-premium products; new plant start-up or restructuring costs; possible disruption in commercial activities due to terrorist activity, armed conflict, political or financial instability, natural disasters, adverse weather conditions, or major health concerns; adequacy of insurance; equity company activities; acquisition and divestiture activities; the level of excess or obsolete inventory; the rate of technology change; the ability to enforce patents; product and components performance issues; retention of key personnel; stock price fluctuations; and adverse litigation or regulatory developments. These and other risk factors are detailed in Corning’s filings with the Securities and Exchange Commission. Forward-looking statements speak only as of the day that they are made, and Corning undertakes no obligation to update them in light of new information or future events.
About Corning Incorporated
Corning Incorporated ( www.corning.com ) is the world leader in specialty glass and ceramics. Drawing on more than 160 years of materials science and process engineering knowledge, Corning creates and makes keystone components that enable high-technology systems for consumer electronics, mobile emissions control, telecommunications and life sciences. Our products include glass substrates for LCD televisions, computer monitors and laptops; ceramic substrates and filters for mobile emission control systems; optical fiber, cable, hardware & equipment for telecommunications networks; optical biosensors for drug discovery; and other advanced optics and specialty glass solutions for a number of industries including semiconductor, aerospace, defense, astronomy, and metrology.
|