High-transmission light-guide plate enabling
display thicknesses less than five millimeters
A light-guide plate to challenge the industry standard for thin
Pushing the industry standard for thin displays
Large, bright, colorful displays rely on the uniform and pure distribution of light; the trend to thin has become limited by challenges using polymer light-guide plates (LGPs).
An LGP is used in the back-light of edge-lit LCD displays to distribute light evenly throughout the display, a key factor in a crisp, brilliant image.
Polymer LGPs lack the dimensional stability required for ultra-slim displays. When a polymer LGP is subjected to heat and humidity, the material can warp and expand, compromising its opto-mechanical performance. The instability of polymer requires designers to add a wider bezel and thicker backlight with air gaps to compensate for this movement. Replacing polymer with glass solves this problem, but standard glass compositions have not met the optical requirements, until now.
Color purity is another key requirement of an LGP. A combination of Corning’s proprietary fusion process and Iris® Glass’ composition positions Corning’s light-guide plate offering to achieve color shift performance that matches the best-in-class material.
Corning Iris® Glass offers outstanding dimensional stability while ensuring superior optical performance that enables manufacturers to offer thinner TVs.
Corning Iris® Glass: Innovative Design, Superior Performance
Iris® Glass provides leading levels of transmission and color shift, surpassing optical requirements of LCDs. The dimensionally stable and rigid glass allows for ultra-slim and narrow bezel LCD TV designs, enabling the thinnest possible edge-lit LCD.
Recent News
Guiding the Way to a Brighter Tomorrow
Guiding the Way to a Brighter Tomorrow
11-Dec-2018
How Corning Iris® Glass is
reshaping the monitor industry
How Corning Iris® Glass is
reshaping the monitor industry
Corning Iris® Glass Featured in CES Award-Winning Dell Monitor
08-Jan-2019
Corning Iris® Glass light-guide plate is featured in the CES Innovation Award-winning Dell 27 USB-C Ultrathin Monitor (S2719DC).
Read MoreCorning Showcases Advanced Glass Innovations at Display Week 2016
Corning Showcases Advanced Glass Innovations
24-May-2016
Enables the next generation of thin, durable, vivid displays
Did You Know?
Did You Know?
When migrating from polymer or PMMA to Iris Glass, total set thickness can be reduced by up to 50%.
When migrating from polymer or PMMA to Iris Glass, total set thickness can be reduced by up to 50%.
View Now