Sunglass Technology | Sunglass History and Technology | Corning

Industrial Glass Products

Industrial Glass Products

Industrial Glass Products

This is an abstract image

Specialty Glass and Glass Ceramics

Specialty Glass and Glass Ceramics

Industrial Glass Products: technologically advanced glass compositions

Technologically advanced glass compositions

Bagneaux's plant capabilities enable a large product portfolio of industrial glass products: Optical Glass, Photosensitive, CTE from 3 to 12 ppm, Kovar sealing high temperature, IR transmitting.

7056

Excellent for Kovar sealing applications
Low coefficient of thermal expansion and excellent optical properties
Applications : consumer electronics (DLP), night vision, medical radiology

7070

Good dielectric stability, low lost tangent
Good for anodic bonding - easy to etch – good CTE match with silicon
Application : semiconductor
 

UV cut filters

Sharp cut-off glass for camera filter market segment.
UV cut-off from 370 to 430nm 
 

Photosensitive Glass

Ideal photostructurable substrate for micro structuring of the glass (MEMS, microfluidic devices, semiconductor,  telecommunication,...)
 

1723

High pressure resistant
High temperature resistant
Application : sight glass
 

Optical Glass

High quality optical glass with different combinations of indexes and Abbe number B16-64, E37-30, E65-40, 9754 (infrared glass transmitting from UV to middle infrared (5ʯm),…
 

Comments

Comments

  • Choosing a lens category should take into account the local intensity of light, how sensitive the tinted glass wearer is to glare, and the need for UV protection (especially at high altitudes).
  • The highest categories (cat 4 or less than 8% transmission for both European and Australian standards) being devoted to specific applications (such as mountaineering or protection of hypersensitive eyes), they are not suited to driving, an aspect which international standards also take into account (traffic signal vision tests data).
  •  Regulators are actively working on a new, global standard.
  • Corning has chosen to offer only medium or high levels of protection, thus not to address category 0 or 1 tinted glass.

Corning Specialty Glass offers a wide variety of glass solutions, including tinted lenses, photochromics, and transparent UV filter glass lenses for the manufacturing of polarized tinted glass. Our products, which you will find in some of the world’s leading tinted glass brands, comply with all international standards and beyond.

Outside on a sunny day, the brightness of the light ranges from about 1,000 lumens in the shade to more than 6,000 lumens. When the brightness of the direct or reflected light gets to about 4,000 lumens, our eyes begin to have difficulty absorbing the light. What we see when we try to look at these brighter areas are flashes of white; this is glare.
Source 
 http://science.howstuffworks.com/sunglass

Technical Literature

Partager