A-PE Series
A-PE Series
Corning® Varioptic® Lenses enable variable focus functionality when designed into imaging or beam shaping lenses. They offer a high degree of design freedom for mechanical, electrical, and optical integration. A-PE Series lenses are available with clear aperture sizes ranging from 1.6mm to 5.8mm
Products
A-16F
Our A-16F Variable Focus Lens is the latest and smallest member of the A-Series family, and the smallest lens currently available.
A-25H
Our A-25H lens is dedicated to applications requiring fast response time and high optical power. It is especially suited to industrial applications. This lens is available in both a standard version for imaging applications and a high dynamic version for imaging at close distances.
A-39N
Our A-39N lens is designed specifically for variable focus products needing a larger clear aperture than our A-25H lens: long focal objectives, large sensors, C-Mount objective lenses, laser beam shaping, etc.
A-58N
The A-58N lens is designed specifically for variable focus products needing a larger clear aperture than our A-39N & A-25H lens: more specifically designed for optical instruments, like ophthalmology, scientific instrumentation, life sciences, and microscopes.