A-16F Variable Focus Lenses | Variable Focus Lens Technology | Corning

varioptic droplets

Corning® Varioptic® A-PE-Series

Corning® Varioptic® A-PE-Series

Products

Our A-16F Variable Focus Lens is the latest and smallest member of the A-Series family, and the smallest lens currently available. It is specifically designed for ultra-compact cameras, such as barcode engines, industrial and medical endoscopes, etc.

A-16F is based on our breakthrough lens technology, enabling variable focus with absolutely no moving parts.

A-16F comes with two different AR coating options, and also in a pre-packaged type with straight FPC connection.

Contact Us

Click here to contact a member of our sales or product team

TYPICAL PERFORMANCE AT 25°C

 Clear aperture  1.6 mm
 Low optical power  -5 diopters (m-1)
 High optical Power  +15 diopters (m-1)
 Optical quality (Wave Front Error)  20 nm (rms)
 Transmission @ 587nm (Arctic 16F0)  97%
 Transmission @ 850nm (Arctic 16F1)  97%
 Power consumption (actuator only)  1 mW

MECHANICAL DIMENSIONS

 Outer diameter  6.2 mm
 Thickness (rear window to front of lens)  1.7 mm
 Total thickness  1.8 mm

ENVIRONMENTAL SPECIFICATION

 Storage Temperature  from -40 to 85°C
 Operating Temperature  from -30 to 85°C

Key Features

  • Silent
  • Fast response time
  • Focus range supports 5 cm to infinity
  • Easy to integrate

Ordering Information

  • A-16F0: A-16F with an Anti-Reflective coating optimized in the visible range
  • A-16F1: A-16F with an Anti-Reflective coating optimized in the Near Infrared
  • A-16F9: A-16F with no Anti-Reflective coating
  • A-16FX-P12: A-16FX (X=0, 1, 9) with FPC-A-12 (straight flex)

Getting Started

For more detailed information on optical, mechanical, electrical performance and design, please contact us.

Partager