Auto Focus Lens Modules: C-S-Series | Corning® Varioptic® Lenses | Corning

varioptic droplets

Auto Focus Lens Modules: C-S-Series

Auto Focus Lens Modules: C-S-Series

Products

C-S-39N0-250

This C-Series module integrates a fixed lens module and an A-39N0 Variable Focus Lens in an M12 receptacle (S-mount). The module is built-in with an FPC cable, and can be connected to a standard 1 mm pitch FPC connector. It can therefore be very easily integrated in a standard M12 sensor board. The module is compatible with imaging sensor formats up to 1/1.8” diagonal. This module can be driven by the same drivers as the A-39N0 Variable Focus Lens.

C-S-39N0-158

This C-Series module integrates a fixed lens module and an A-39N0 Variable Focus Lens in an M12 receptacle (S-mount). The module is built-in with an FPC cable, and can be connected to a standard 1 mm pitch FPC connector. It can therefore be very easily integrated in a standard M12 sensor board. The module is compatible with imaging sensor formats up to 1/3" diagonal. This module can be driven by the same drivers as the A-39N0 Variable Focus Lens.

 

C-S-25H0-026

This C-Series module integrates a 2.6 mm EFL fixed lens module and an A-25H0 Variable Focus Lens in an M12 receptacle (S-mount). It is compatible with imaging sensors up to 1/2.5’’ diagonal.

 

C-S-25H0-036

This C-Series module integrates a 3.6 mm EFL fixed lens module and an A-25H0 Variable Focus Lens in an M12 receptacle (S-mount). It is compatible with imaging sensors up to 1/3’’ diagonal.

 

C-S-25H0-047

This C-Series module integrates a 4.7 mm EFL fixed lens module and an A-25H0 Variable Focus Lens in an M12 receptacle (S-mount). It is compatible with imaging sensors up to 1/2.4’’ diagonal.

 

C-S-25H0-075

This C-Series module integrates a 7.5 mm EFL fixed lens module and an A-25H0 Variable Focus Lens in an M12 receptacle (S-mount). It is compatible with most imaging sensor formats, from 1/4’’ to 1/2.5’’ diagonal.

 

C-S-25H0-096

This C-Series module integrates a 9.6 mm EFL fixed lens module and an A-25H0 Variable Focus Lens in an M12 receptacle (S-mount). It is compatible with most imaging sensor formats, from 1/4’’ to 1/1.8’’ diagonal.