Oktober 06, 2026 | 08:00 AM - Oktober 08, 2026 | 05:00 PM
Fiera Milano
Milan
,
Italy
Stand: 11C62
Corning will present pharmaceutical glass packaging innovations at CPHI Milan 2026, highlighting solutions that combine strong performance, exceptional quality, and improved sustainability.
Featured products include:
- Corning® Valor® Glass: developed to eliminate risk of delamination, improved chemical durability, and significantly reduced risk of breakage.
- Corning Velocity® Vials: designed to improve fill and finish efficiency by up to 20-50% and reduce glass particulates by up to 96%.
- Corning Pharmaceutical Type I Glass Tubing: designed to provide high-quality, reliable pharmaceutical glass for converters of vials, ampoules, prefilled syringes, and cartridges worldwide.
- Corning Viridian® Vials: a drop-in solution made with 20% less glass material, enabling up to a 30% reduction in Cradle to Gate, Scope 3 emissions.
All Corning vials are available in a ready-to-use (RTU) format.