Corning® U-shaped Flasks

Overview

Corning's U-shaped flask design, with a canted neck, improves usability while maintaining the ideal environment for cell growth. Corning U-shaped flasks have rounded shoulders for an easier grip and better access when removing or tightening the cap. The new ergonomic shape also reduces the number of corners, improves cell scraping, and allows the use of a larger pipet.

Corning's U-shaped flasks have sustainability advantages. The 75 cm2 uses 23% less plastic than our standard T-75 flasks, and the 150 cm2 uses 30% less plastic than our standard T-150 flasks.

Corning U-shaped flasks are available in three growth surfaces – 75 cm2, 150 cm2, 175 cm2, two neck styles – canted and angled, and three cap styles – plug seal, vented, and phenolic style.

Browse our full cell culture flask portfolio.

About

Key Features

Resources

videoplayicon

×

Meet the Corning U-shaped Flasks

Watch Now

Video: Corning Elplasia 12K Flask Protocol

Infographic: Meet Flaska: The Flask That Gets You.

Download

Corning® 75 cm<sup>2</sup> Flask

videoplayicon

×

Video: Corning EcoChoice™ Hero - Less Plastic, Better Performance

Watch Now

Cell Culture Product Selection Guide

Download

Video: Corning Elplasia 12K Flask Protocol

Product Information Sheet

Download

Video: Corning Elplasia 12K Flask Protocol

Corning T-75 Flask

Download