The growth of genomic profiling will be further accelerated by the combination of artificial intelligence (AI) and automation. Our new Axygen RIGIPLATE PCR Microplates have an industry standard footprint enabling the compatibility with automated liquid handlers and most thermal cyclers. Each microplate is engineered to stay warp-free, provide precise positioning for automation, and deliver pressure resistance without distortion. The Axygen brand portfolio provides you with automation-compatible, high-efficiency PCR consumable products that can be used from sample preparation to gene expression analysis to storage.
Features and Benefits of Axygen RIGIPLATE PCR Microplates

Features
Features
- Standard ANSI/SLAS microplate footprint available in 96-and 384-well formats
- Polycarbonate frame that reduces plate distortion at both high and low temperatures
- Thin-walled polypropylene wells allowing rapid and efficient heat transfer during PCR
- Raised rim design to facilitate secure sealing
- Manufactured in an ISO 13485 and ISO 8 clean room facility
- Standard ANSI/SLAS microplate footprint available in 96-and 384-well formats
- Polycarbonate frame that reduces plate distortion at both high and low temperatures
- Thin-walled polypropylene wells allowing rapid and efficient heat transfer during PCR
- Raised rim design to facilitate secure sealing
- Manufactured in an ISO 13485 and ISO 8 clean room facility

Benefits
Benefits
- Improved thermal cycling: The combination of materials enhances thermal performance, resulting in more reliable PCR results.
- Easy sample handling: Sturdy construction prevents distortion and shrinkage and enables efficient sample handling.
- Consistent results: Well-to-well consistency ensures accurate data across experiments.
- Improved thermal cycling: The combination of materials enhances thermal performance, resulting in more reliable PCR results.
- Easy sample handling: Sturdy construction prevents distortion and shrinkage and enables efficient sample handling.
- Consistent results: Well-to-well consistency ensures accurate data across experiments.

Plate Dimensions
Dimensions are in mm unless otherwise noted.
Dimensions are in mm unless otherwise noted.
Full Skirt | Full Skirt | Half Skirt | Full Skirt | |
Cat. No. | PCR-96-BFR-C-C PCR-96-BFR-B-C | PCR-96-EPF-C-C PCR-96-EPF-B-C | PCR-96-EPS-C-C PCR-96-EPS-B-C | PCR-384-FS-C-C PCR-384-FS-B-C |
Well volume | 200 µL | 200 µL | 300 µL | 40 µL |
Well depth (A) | 14.88 | 14.60 | 19.50 | 9.00 |
Well diameter (B) | 6.20 | 6.34 | 6.90 | 3.80 |
Plate length (C) | 127.76 | 127.70 | 123.60 | 127.76 |
Plate width (D) | 85.48 | 85.40 | 82.20 | 85.48 |
Plate height (E) | 18.10 | 15.90 | 20.40 | 9.70 |
A1 horizontal offset (F) | 14.38 | 14.35 | 12.30 | 12.13 |
A1 vertical offset (G) | 11.24 | 11.20 | 9.60 | 8.99 |
H12(P24) horizontal offset (H) | 113.38 | 113.35 | 111.30 | 115.63 |
H12(P24) vertical offset (I) | 74.24 | 74.20 | 72.60 | 76.49 |
Center to center horizontal well (J) | 9.00 | 9.00 | 9.00 | 4.50 |
Center to center vertical well (K) | 9.00 | 9.00 | 9.00 | 4.50 |
Flange or skirt height (L) | 4.00 | 4.00 | N/A | 2.15 |
Well bottom thickness (M) | 0.60 | 0.60 | 0.90 | 0.60 |
Distance to bottom of plate (N) | 0.58 | 0.58 | -12.13 | 0.10 |
Well diameter at opening (O) | 5.50 | 5.50 | 5.44 | 3.18 |
Well diameter at bottom of conical section (P) | 2.87 | 2.87 | 2.98 | 1.78 |
Center to center horizontal total well (Q) | 99.00 | 99.00 | 99.00 | 103.50 |
Center to center vertical total well (R) | 63.00 | 63.00 | 63.00 | 67.50 |